(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Head Movable Type Rechargeable LED Light HKJL-180 Dedicated Charging Nickel Hydride Battery

Head Movable Type Rechargeable LED Light HKJL-180 Dedicated Charging Nickel Hydride Battery

Standard Unit Price:
MYR 173.42
Days to Ship :
29 Day(s)

Charger dedicated to HKJL-180.

Basic Specifications

  • Other
    Option
  • Details Type
    Rechargeable battery
  • Outer Diameter(mm)
    17
  • Overall Length(mm)
    128.5
  • Trusco Code
    450-9757
  • Mass(g)
    91
  • Applicable Model
    HKJL-180
  • Features
    Charger dedicated to HKJL-180.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
29 Day(s)
MYR 173.42

Part Number : THR-45A3P
Days to Ship 29 Day(s)
Standard Unit Price MYR 173.42
Quantity 1 pc.

Specificationtitle

  • Other
    Option
  • Details Type
    Rechargeable battery
  • Outer Diameter(mm)
    17
  • Overall Length(mm)
    128.5
  • Trusco Code
    450-9757
  • Mass(g)
    91
  • Applicable Model
    HKJL-180
  • Features
    Charger dedicated to HKJL-180.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)