(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Pruning Shears 200

Pruning Shears 200

Standard Unit Price:
MYR 174.51
Days to Ship :
8 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Trimming scissors
  • Cutting Performance(mm)
    Live Wood 15
  • Blade Length(mm)
    50
  • Overall Length(mm)
    200
  • JAN Code
    4967645131109
  • Trusco Code
    439-8661
  • Mass(g)
    160
  • Features
    Fits snugly in your hand due to its lightweight and compact design. Uses double soft cushions to absorb impacts to hands. Able to cut via a never before seen blade opening. The strong grip is made of tough fiber glass.
  • Material (blade)
    High Grade Carbon Blade Tool Steel
  • Material (handle)
    PA+GF

Details

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
MYR 174.51

Part Number : PS-20R
Days to Ship 8 Day(s)
Standard Unit Price MYR 174.51

Specificationtitle

  • Product Type
    Trimming scissors
  • Cutting Performance(mm)
    Live Wood 15
  • Blade Length(mm)
    50
  • Overall Length(mm)
    200
  • JAN Code
    4967645131109
  • Trusco Code
    439-8661
  • Mass(g)
    160
  • Features
    Fits snugly in your hand due to its lightweight and compact design. Uses double soft cushions to absorb impacts to hands. Able to cut via a never before seen blade opening. The strong grip is made of tough fiber glass.
  • Material (blade)
    High Grade Carbon Blade Tool Steel
  • Material (handle)
    PA+GF

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since it is lightweight and compact design, it fits firmly in the hand.
●It can be cut with the opening of the blade which has never existed.

Specification

●Cutting Performance(mm):15
●Blade Length(mm):50
●Total Length(mm):200
●SPQ(piece):6

Materials

●Blade: High Carbon Knife Tool Steel
●Grip: PA + GF

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)