(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Duraco head cut roller small

Click this image to zoom it.

Move the mouse over the image to zoom

Duraco head cut roller small

Standard Unit Price:
MYR 77.88-
Days to Ship :
9 Day(s)

A lightweight roller made of Duracon plastic.
[Features]
· Made of tough, sturdy Duracon plastic.
· It is lightweight for improved workability.
· Presses down and smooths the unevenness on a surface painted with a pattern roller, etc. and alters the finish.
[Applications]
· Perform subtle changes to the appearance of a pattern.

Basic Specifications

  • Material
    Other
  • Major Diameter(φmm)
    26
  • Material
    Duraco Resin (head part)
  • Features
    The small Duraco Head Cut Roller is made of firm Duraco Resin. Its lightness improves workability.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Roller Dimensions(Inch)

Refine by

  • 4
  • 6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
4
9 Day(s)
MYR 77.88

Part Number : 161001-0004
Days to Ship 9 Day(s)
Standard Unit Price MYR 77.88
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    4
  • Material
    Other
  • Major Diameter(φmm)
    26
  • Material
    Duraco Resin (head part)
  • Features
    The small Duraco Head Cut Roller is made of firm Duraco Resin. Its lightness improves workability.
1 pc.
6
9 Day(s)
MYR 100.91

Part Number : 161001-0006
Days to Ship 9 Day(s)
Standard Unit Price MYR 100.91
Quantity 1 pc.

Specificationtitle

  • Roller Dimensions(Inch)
    6
  • Material
    Other
  • Major Diameter(φmm)
    26
  • Material
    Duraco Resin (head part)
  • Features
    The small Duraco Head Cut Roller is made of firm Duraco Resin. Its lightness improves workability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)