(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Lacquer/Varnish Brush "Orion Varnish"

Click this image to zoom it.

Move the mouse over the image to zoom

Lacquer/Varnish Brush "Orion Varnish"

Standard Unit Price:
MYR 31.91
Days to Ship :
9 Day(s)

[Features]·Because the thickness of the brush is thin, it is suitable for work in small areas. ·Thin type suitable for lacquer and varnish.

Basic Specifications

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    30
  • Brush Standard and Size(No.)
    10
  • Details Model
    For Synthetic Resin Coating Painting Brush Thin Mouth Type
  • Size(mm)
    22
  • Thickness(mm)
    10
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair (Fine White)
  • Model
    Diagonal Gold Winding
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s)
MYR 31.91

Part Number : 101856-0010
Days to Ship 9 Day(s)
Standard Unit Price MYR 31.91
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Varnish
  • Raw Material (Hair)
    Goat Hair
  • Bristle Length(mm)
    30
  • Brush Standard and Size(No.)
    10
  • Details Model
    For Synthetic Resin Coating Painting Brush Thin Mouth Type
  • Size(mm)
    22
  • Thickness(mm)
    10
  • Bristle Color
    White
  • Details Of Bristles Material
    Goat Hair (Fine White)
  • Model
    Diagonal Gold Winding

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time