(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Torai for Natural Paint

Click this image to zoom it.

Move the mouse over the image to zoom

Torai for Natural Paint

Standard Unit Price:
MYR 118.71-
Days to Ship :
9 Day(s)

Made with an industry-first wave fiber that absorbs paint in the crevices of the fiber, and achieves sufficient paint absorption with a synthetic fiber brush.

Basic Specifications

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    42
  • Details Model
    For quick-dry water-based paint
  • Bristle Color
    Sesame
  • Details Of Bristles Material
    PBT
  • Model
    Diagonal Strainer
  • Internal capacity
    1 pc.
Part Number
Internal capacity

Refine by

  • 1 pc.
  • Clear
Brush Standard and Size(No.)

Refine by

  • 15
  • 20
  • Clear
Thickness(mm)

Refine by

  • 22
  • 24
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
15
22
9 Day(s)
MYR 118.71

Part Number : 102719-0015
Days to Ship 9 Day(s)
Standard Unit Price MYR 118.71
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    42
  • Brush Standard and Size(No.)
    15
  • Details Model
    For quick-dry water-based paint
  • Thickness(mm)
    22
  • Bristle Color
    Sesame
  • Details Of Bristles Material
    PBT
  • Model
    Diagonal Strainer
1 pc.
20
24
9 Day(s)
MYR 135.11

Part Number : 102719-0020
Days to Ship 9 Day(s)
Standard Unit Price MYR 135.11
Quantity 1 pc.

Specificationtitle

  • Product Model
    Brush for Water Based
  • Raw Material (Hair)
    Chemical Fiber
  • Bristle Length(mm)
    42
  • Brush Standard and Size(No.)
    20
  • Details Model
    For quick-dry water-based paint
  • Thickness(mm)
    24
  • Bristle Color
    Sesame
  • Details Of Bristles Material
    PBT
  • Model
    Diagonal Strainer

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time