(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Table Stand TSC-1701

Table Stand TSC-1701

Standard Unit Price:
MYR 140.92
Days to Ship :
7 Day(s) or more

Soft light spreads out from the glass shade.
[Features]
· It has a simple design that matches both Japanese and Western style rooms.
· Usage location: Indoors
[Material]
· Glass

(i)Caution

  • Bulbs are sold separately. (compatible socket: E17), Do not use special light bulbs / light bulbs other than those specified below. When using an incandescent bulb: Use a mini krypton bulb or chandelier bulb with E17 cap and electricity consumption of 25 W or less. For light bulb type fluorescent lamp: Use EFD or EFA socket E17 and power consumption of 15 W or less. For LED light bulbs: Use the LED mini krypton type with power consumption of 10 W or less.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
MYR 140.92

Part Number : TSC-1701P-061289
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 140.92

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)