(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Table Stand TSC-2601N

Table Stand TSC-2601N

Standard Unit Price:
MYR 118.19
Days to Ship :
7 Day(s) or more

[Features]
· It has a simple design that matches both Japanese and Western style rooms.
[Material]
· Base: Ceramic, Shade: Outside/Cotton & Polyester, Inside/Polystyrene

(i)Caution

  • Light bulb sold separately. Use the following light bulbs. For general incandescent light bulbs: LC (clear) and LW (white) 40 W or less. For light bulbs of fluorescent lamps: EFD, EFA 15 W or less. For LED bulbs: length of 115 mm or less, diameter of 60 mm or less, weight of 110 g or less, power consumption of 10 W or less
  • Do not use bulbs other than specified and special bulbs.
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
7 Day(s) or more
MYR 118.19

Part Number : TSC-2601N-A-061295
Days to Ship 7 Day(s) or more
Standard Unit Price MYR 118.19

Specificationtitle

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time