(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Family® Refresh

Family® Refresh

Standard Unit Price:
MYR 44.67
Days to Ship :
8 Day(s)

[Features]
Can cleanly remove stubborn oil stains.
It is low-cost and has excellent detergency to fully dissolve and remove grease from lunchboxes or sponge.
[Applications]
Suitable for washing dishes, etc.

Basic Specifications

  • Product Type
    Detergent
  • Application
    For residential use
  • Manufacturer Product Name
    Family Compact 270 ML
  • JAN Code
    4901301208811
  • Specification details
    Uses botanical components
  • Amount Of Content
    1 pc (270 ml)
Part Number
Amount Of Content

Refine by

  • 1 pc (270 ml)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (270 ml)
8 Day(s)
MYR 44.67

Part Number : 1-8328-11
Days to Ship 8 Day(s)
Standard Unit Price MYR 44.67
Quantity 1 pc (270 ml)

Specificationtitle

  • Product Type
    Detergent
  • Application
    For residential use
  • Manufacturer Product Name
    Family Compact 270 ML
  • JAN Code
    4901301208811
  • Specification details
    Uses botanical components

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)