(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Soap

Soap

Standard Unit Price:
MYR 235.71-
Days to Ship :
8 Day(s)

Not rough on hands due to its low acidity. Place an adequate amount in the palm of hand, mix into a lather with a bit of water and wash.

Basic Specifications

  • Product Type
    Detergent
  • Application
    Other
  • Product Name
    Yuai Mild CE
  • Features
    Not rough on hands due to its low acidity. Place an adequate amount in the palm of hand, mix into a lather with a bit of water and wash.
  • Specification details
    Phosphate-Free HB Antigen Inactivating (CAE) Formulation
Part Number
Amount Of Content

Refine by

  • 1 pc (4.2 kg)
  • 1 pc (20 kg)
  • 1 pc (400 kg)
  • Clear
Manufacturer Product Name

Refine by

  • Liquid Soap Yuai Mild CE 4.2 kg
  • Liquid Soap Yuai Mild CE 20 kg
  • Liquid Soap Yuai Mild CE 400 g
  • Clear
JAN Code

Refine by

  • 4987763100207
  • 4987763100276
  • 4987763100290
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc (400 kg)
Liquid Soap Yuai Mild CE 400 g
4987763100207
8 Day(s)
MYR 235.71

Part Number : 4-087-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 235.71
Quantity 1 pc (400 kg)

Specificationtitle

  • Product Type
    Detergent
  • Application
    Other
  • Product Name
    Yuai Mild CE
  • Manufacturer Product Name
    Liquid Soap Yuai Mild CE 400 g
  • JAN Code
    4987763100207
  • Features
    Not rough on hands due to its low acidity. Place an adequate amount in the palm of hand, mix into a lather with a bit of water and wash.
  • Specification details
    Phosphate-Free HB Antigen Inactivating (CAE) Formulation
1 pc (4.2 kg)
Liquid Soap Yuai Mild CE 4.2 kg
4987763100276
8 Day(s)
MYR 540.67

Part Number : 4-087-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 540.67
Quantity 1 pc (4.2 kg)

Specificationtitle

  • Product Type
    Detergent
  • Application
    Other
  • Product Name
    Yuai Mild CE
  • Manufacturer Product Name
    Liquid Soap Yuai Mild CE 4.2 kg
  • JAN Code
    4987763100276
  • Features
    Not rough on hands due to its low acidity. Place an adequate amount in the palm of hand, mix into a lather with a bit of water and wash.
  • Specification details
    Phosphate-Free HB Antigen Inactivating (CAE) Formulation
1 pc (20 kg)
Liquid Soap Yuai Mild CE 20 kg
4987763100290
8 Day(s)
MYR 1,587.15

Part Number : 4-087-03
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,587.15
Quantity 1 pc (20 kg)

Specificationtitle

  • Product Type
    Detergent
  • Application
    Other
  • Product Name
    Yuai Mild CE
  • Manufacturer Product Name
    Liquid Soap Yuai Mild CE 20 kg
  • JAN Code
    4987763100290
  • Features
    Not rough on hands due to its low acidity. Place an adequate amount in the palm of hand, mix into a lather with a bit of water and wash.
  • Specification details
    Phosphate-Free HB Antigen Inactivating (CAE) Formulation

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time