(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Transparent Folding Container With Window

Click this image to zoom it.

Move the mouse over the image to zoom

Transparent Folding Container With Window

Standard Unit Price:
MYR 235.70-
Days to Ship :
8 Day(s)

Since the longitudinal side is open, loading and unloading can be performed with the articles stacked. The product can also be used as a shelf and can be folded and stored when not in use.

Basic Specifications

  • Product Type
    Folding container
  • Features
    Since the longitudinal side is open, loading and unloading can be performed with the articles stacked. The product can also be used as a shelf and can be folded and stored when not in use.
  • Material
    PP (Polypropylene)
  • Amount Of Content
    1 pc.

Details

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Capacity(L)

Refine by

  • 50
  • 75
  • Clear
External Shape Width(mm)

Refine by

  • 530
  • 648
  • 650
  • Clear
External Shape Depth(mm)

Refine by

  • 366
  • 438
  • 440
  • Clear
External Height(mm)

Refine by

  • 23
  • 320
  • 329
  • Clear
Internal dimensions(mm)

Refine by

  • 492×333×302
  • 600×405×310
  • 648×438×23
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
50
530
366
320
492×333×302
8 Day(s)
MYR 618.18

Part Number : 1-2845-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 618.18
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    50
  • External Shape Width(mm)
    530
  • External Shape Depth(mm)
    366
  • External Height(mm)
    320
  • Product Type
    Folding container
  • Internal dimensions(mm)
    492×333×302
  • Load Resistance(kg)
    20
  • Manufacturer Product Name
    Transparent Foldable Container with Window OC-50N
  • Manufacturer Model Number
    OC-50N
  • JAN Code
    4562166418489
  • Features
    Since the longitudinal side is open, loading and unloading can be performed with the articles stacked. The product can also be used as a shelf and can be folded and stored when not in use.
  • Specification details
    Caster: Φ75 mm Rubber (4 Swivel Wheels / Without Stopper), Stackable
  • Material
    PP (Polypropylene)
1 pc.
75
650
440
329
600×405×310
8 Day(s)
MYR 883.91

Part Number : 1-2845-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 883.91
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    75
  • External Shape Width(mm)
    650
  • External Shape Depth(mm)
    440
  • External Height(mm)
    329
  • Product Type
    Folding container
  • Internal dimensions(mm)
    600×405×310
  • Load Resistance(kg)
    20
  • Manufacturer Product Name
    Transparent Foldable Container with Window OC-75N
  • Manufacturer Model Number
    OC-75N
  • JAN Code
    4562166418519
  • Features
    Since the longitudinal side is open, loading and unloading can be performed with the articles stacked. The product can also be used as a shelf and can be folded and stored when not in use.
  • Specification details
    Caster: Φ75 mm Rubber (4 Swivel Wheels / Without Stopper), Stackable
  • Material
    PP (Polypropylene)
1 pc.
-
648
438
23
648×438×23
8 Day(s)
MYR 235.70

Part Number : 1-2845-12
Days to Ship 8 Day(s)
Standard Unit Price MYR 235.70
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    -
  • External Shape Width(mm)
    648
  • External Shape Depth(mm)
    438
  • External Height(mm)
    23
  • Product Type
    Folding container
  • Internal dimensions(mm)
    648×438×23
  • Load Resistance(kg)
    -
  • Manufacturer Product Name
    Opening Window Transparent Folding Container Lid #02
  • Manufacturer Model Number
    Lid (for OC-75N)
  • JAN Code
    4901860090346
  • Features
    Since the longitudinal side is open, loading and unloading can be performed with the articles stacked. The product can also be used as a shelf and can be folded and stored when not in use.
  • Specification details
    -
  • Material
    PP (Polypropylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Transparent Folding Container With Window Specifications

Plastic carrier external appearance

Plastic carrier external appearance

Lid external appearance

Lid external appearance

Usage image

Usage image

  • Material: PP (polypropylene)
  • Casters: diameter 75 mm rubber (4 swivel wheels, without stoppers)
  • Container load resistance: 20 kg
  • Caster load resistance: 150 kg
  • The longer side is open, allowing items to be placed and taken out while stacked.
  • Can be used as a shelf and folded for storage when not in use.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)