(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Sealed Tank with Sight Glass

Sealed Tank with Sight Glass

Standard Unit Price:
MYR 2,193.90-
Days to Ship :
8 Day(s) or more

[Specifications]
·It is possible to check the contents without opening and closing the lid.
·Materials: Main body, lid: stainless steel (SUS304); packing: silicone rubber

Basic Specifications

  • Product Type
    Tank
  • Material
    Stainless Steel
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Gasket: Silicone Rubber
  • Features
    Contents can be checked without having to open and close the lid.
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Capacity

Refine by

  • 10L
  • 20L
  • 36L
  • 65L
  • Clear
Manufacturer Product Name

Refine by

  • Sealed Tank with Sight Glass 10 L
  • Sealed Tank with Sight Glass 10LPC
  • Sealed Tank with Sight Glass 20 L
  • Sealed Tank with Sight Glass 20LPC
  • Sealed Tank with Sight Glass 36 L
  • Sealed Tank with Sight Glass 65 L
  • Clear
Window Material

Refine by

  • PC (Polycarbonate)
  • Transparent PMMA (acrylic)
  • Clear
Internal diameter x height x sheet thickness(mm)

Refine by

  • φ240X240X0.7
  • φ300X300X0.8
  • φ360X360X1.0
  • φ430X450X1.0
  • Clear
Weight(kg)

Refine by

  • 2.2
  • 3.5
  • 5.5
  • 8.3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
10L
Sealed Tank with Sight Glass 10 L
Transparent PMMA (acrylic)
φ240X240X0.7
2.2
21 Day(s)
MYR 2,193.90

Part Number : 5-152-01
Days to Ship 21 Day(s)
Standard Unit Price MYR 2,193.90
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    10L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Sealed Tank with Sight Glass 10 L
  • Window Material
    Transparent PMMA (acrylic)
  • Internal diameter x height x sheet thickness(mm)
    φ240X240X0.7
  • Weight(kg)
    2.2
  • Heat Resistant Temperature
    80℃
  • Sight Glass Dimensions(mm)
    143X3
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Gasket: Silicone Rubber
  • Features
    Contents can be checked without having to open and close the lid.
1 unit
20L
Sealed Tank with Sight Glass 20 L
Transparent PMMA (acrylic)
φ300X300X0.8
3.5
8 Day(s)
MYR 2,870.53

Part Number : 5-152-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 2,870.53
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    20L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Sealed Tank with Sight Glass 20 L
  • Window Material
    Transparent PMMA (acrylic)
  • Internal diameter x height x sheet thickness(mm)
    φ300X300X0.8
  • Weight(kg)
    3.5
  • Heat Resistant Temperature
    80℃
  • Sight Glass Dimensions(mm)
    183X3
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Gasket: Silicone Rubber
  • Features
    Contents can be checked without having to open and close the lid.
1 unit
36L
Sealed Tank with Sight Glass 36 L
Transparent PMMA (acrylic)
φ360X360X1.0
5.5
21 Day(s)
MYR 3,855.51

Part Number : 5-152-03
Days to Ship 21 Day(s)
Standard Unit Price MYR 3,855.51
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    36L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Sealed Tank with Sight Glass 36 L
  • Window Material
    Transparent PMMA (acrylic)
  • Internal diameter x height x sheet thickness(mm)
    φ360X360X1.0
  • Weight(kg)
    5.5
  • Heat Resistant Temperature
    80℃
  • Sight Glass Dimensions(mm)
    213X3
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Gasket: Silicone Rubber
  • Features
    Contents can be checked without having to open and close the lid.
1 unit
65L
Sealed Tank with Sight Glass 65 L
Transparent PMMA (acrylic)
φ430X450X1.0
8.3
26 Day(s)
MYR 5,089.00

Part Number : 5-152-04
Days to Ship 26 Day(s)
Standard Unit Price MYR 5,089.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    65L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Sealed Tank with Sight Glass 65 L
  • Window Material
    Transparent PMMA (acrylic)
  • Internal diameter x height x sheet thickness(mm)
    φ430X450X1.0
  • Weight(kg)
    8.3
  • Heat Resistant Temperature
    80℃
  • Sight Glass Dimensions(mm)
    273X3
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Gasket: Silicone Rubber
  • Features
    Contents can be checked without having to open and close the lid.
1 unit
20L
Sealed Tank with Sight Glass 20LPC
PC (Polycarbonate)
φ300X300X0.8
3.5
16 Day(s)
MYR 3,796.55

Part Number : 5-152-05
Days to Ship 16 Day(s)
Standard Unit Price MYR 3,796.55
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    20L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Sealed Tank with Sight Glass 20LPC
  • Window Material
    PC (Polycarbonate)
  • Internal diameter x height x sheet thickness(mm)
    φ300X300X0.8
  • Weight(kg)
    3.5
  • Heat Resistant Temperature
    120°C
  • Sight Glass Dimensions(mm)
    183X3
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Gasket: Silicone Rubber
  • Features
    Contents can be checked without having to open and close the lid.
1 unit
10L
Sealed Tank with Sight Glass 10LPC
PC (Polycarbonate)
φ240X240X0.7
2.2
16 Day(s)
MYR 3,009.71

Part Number : 5-152-06
Days to Ship 16 Day(s)
Standard Unit Price MYR 3,009.71
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    10L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Sealed Tank with Sight Glass 10LPC
  • Window Material
    PC (Polycarbonate)
  • Internal diameter x height x sheet thickness(mm)
    φ240X240X0.7
  • Weight(kg)
    2.2
  • Heat Resistant Temperature
    120°C
  • Sight Glass Dimensions(mm)
    143X3
  • Material Details
    Main Body, Lid: Stainless Steel (SUS304) / Gasket: Silicone Rubber
  • Features
    Contents can be checked without having to open and close the lid.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time