(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Stainless Steel Drum Container

Stainless Steel Drum Container

Standard Unit Price:
MYR 6,753.43-
Days to Ship :
21 Day(s)

[Specifications]
·It has excellent durability and corrosion resistance, and is easy to clean.
· Material: Stainless steel (SUS304)

Basic Specifications

  • Product Type
    Tank
  • Capacity
    200L
  • Material
    Stainless Steel
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Features outstanding durability and corrosion resistance, and is easy to clean as well.
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Manufacturer Product Name

Refine by

  • Stainless Steel Drum Container OM1108-18
  • Stainless Steel Drum Container OM1108-04
  • Clear
Manufacturer Model

Refine by

  • 1108-18
  • 1108-04
  • Clear
Details Type

Refine by

  • Closed Type
  • Open Can (Outer Lever) Type
  • Clear
Internal diameter x height x sheet thickness(mm)

Refine by

  • φ567X890X1.5
  • φ567X898X1.5
  • Clear
Weight(kg)

Refine by

  • 27.9
  • 29.4
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Stainless Steel Drum Container OM1108-04
1108-04
Closed Type
φ567X898X1.5
27.9
21 Day(s)
MYR 6,974.38

Part Number : 1-9839-06
Days to Ship 21 Day(s)
Standard Unit Price MYR 6,974.38
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    200L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Drum Container OM1108-04
  • Manufacturer Model
    1108-04
  • Details Type
    Closed Type
  • Internal diameter x height x sheet thickness(mm)
    φ567X898X1.5
  • Weight(kg)
    27.9
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Features outstanding durability and corrosion resistance, and is easy to clean as well.
1 unit
Stainless Steel Drum Container OM1108-18
1108-18
Open Can (Outer Lever) Type
φ567X890X1.5
29.4
21 Day(s)
MYR 6,753.43

Part Number : 1-9839-08
Days to Ship 21 Day(s)
Standard Unit Price MYR 6,753.43
Quantity 1 unit

Specificationtitle

  • Product Type
    Tank
  • Capacity
    200L
  • Material
    Stainless Steel
  • Manufacturer Product Name
    Stainless Steel Drum Container OM1108-18
  • Manufacturer Model
    1108-18
  • Details Type
    Open Can (Outer Lever) Type
  • Internal diameter x height x sheet thickness(mm)
    φ567X890X1.5
  • Weight(kg)
    29.4
  • Material Details
    Stainless Steel (SUS304)
  • Features
    Features outstanding durability and corrosion resistance, and is easy to clean as well.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)