(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Neo Green Mask 1 Box (10 Sheets)

Neo Green Mask 1 Box (10 Sheets)

Standard Unit Price:
-
Days to Ship :
9 Day(s)

[Specifications]
・For general work
・Material: PP (polypropylene) nonwoven fabric (contains activated carbon)
・Quantity: 10 neoclean masks

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Manufacturer Product Name
    Neo Clean Mask 10 pcs
  • JAN Code
    4560111742825
  • Footnotes
    Price per 1 box.
  • Material
    PP (Polypropylene) Nonwoven Fabric (Activated Charcoal)
  • 1 Box (10 Sheets)

Catalog

Japanese Only

Part Number

Refine by

  • 1 Box (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (10 Sheets)
9 Day(s)
-

Part Number : 8-1072-01
Days to Ship 9 Day(s)
Standard Unit Price -
Quantity 1 Box (10 Sheets)

Specificationtitle

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Manufacturer Product Name
    Neo Clean Mask 10 pcs
  • JAN Code
    4560111742825
  • Footnotes
    Price per 1 box.
  • Material
    PP (Polypropylene) Nonwoven Fabric (Activated Charcoal)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)