(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dust Mask DR30SS4N / S4N Filter

Dust Mask DR30SS4N / S4N Filter

Standard Unit Price:
MYR 249.29
Days to Ship :
8 Day(s)

Protective mask to prevent dust, etc.
[Features]
・Made of skin-friendly silicone rubber
[Applications]
・Dioxin countermeasure level 1
・Asbestos work respiratory protection category 3

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Size
    1 pc.
  • Intake Resistance(Pa)
    160 or Less
  • Particle collection efficiency
    99.9% or more
  • Manufacturer Product Name
    Dust mask S4N filter
  • Manufacturer Model Number
    S4N Filter
  • JAN Code
    4959382111025
  • Intake Resistance Increase Rate(Pa)
    240
  • Asbestos Work Level
    2、3
  • Dioxin Countermeasure Level
    1
  • National Certification Number
    No. TM272
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 249.29

Part Number : 1-8899-11
Days to Ship 8 Day(s)
Standard Unit Price MYR 249.29
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Intake Resistance(Pa)
    160 or Less
  • Particle collection efficiency
    99.9% or more
  • Manufacturer Product Name
    Dust mask S4N filter
  • Manufacturer Model Number
    S4N Filter
  • JAN Code
    4959382111025
  • Intake Resistance Increase Rate(Pa)
    240
  • Asbestos Work Level
    2、3
  • Dioxin Countermeasure Level
    1
  • National Certification Number
    No. TM272

Loading...

Searching. Please wait.

Cancel

Product Specifications

Dust Mask DR30SS4N Specifications

Dust mask DR30SS4N / S4N filter: related images

DR30SS4N external appearance

  • Part number: 1-8899-01
  • Model number: DR30SS4N
  • Size: M/L
  • Asbestos work respiratory protection equipment category: 3
  • Dioxins countermeasures level: 1
  • Particle filtering efficiency: 99.9% or more
  • Inhalation resistance: 160 Pa or less
  • Increase in inhalation resistance value: 240 Pa or less
  • Mass: 165 g or less
  • Japanese national product certification number: No. TM272
  • Classification: RS3
  • Accessories: S4N filter×1 pc.

Filter S4N For Dust Mask DR30S Specifications

Dust mask DR30SS4N / S4N filter: related images

S4N external appearance 1

Dust mask DR30SS4N / S4N filter: related images

S4N external appearance 2

  • Part number: 1-8899-11
  • Model number: S4N
  • Materials: Polyester / PE (Polyethylene) / PTFE (Tetrafluoroethylene)

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)