(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dust Mask DR70SDC2 / C2 Filter

Dust Mask DR70SDC2 / C2 Filter

Standard Unit Price:
MYR 61.38-
Days to Ship :
8 Day(s)

Speaking diaphragm provided, facilitating clear conversations even while wearing masks. The filter contains activated carbon fiber (ACF).

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Intake Resistance(Pa)
    80 or Less
  • Particle collection efficiency
    95.0% or more
  • Features
    Speaking diaphragm provided, facilitating clear conversations even with masks on. The filter incorporates active carbon fiber (ACF).
  • Specification details
    Speaking diaphragm provided
  • Asbestos Work Level
    3
  • National Certification Number
    TM No.316
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Standard

Refine by

  • RL2
  • Clear
Manufacturer Product Name

Refine by

  • Dust mask C2 filter
  • Dust Mask DR70SDC2
  • Clear
Manufacturer Model Number

Refine by

  • C2 Filter (1 pc)
  • DR70SDC2
  • Clear
JAN Code

Refine by

  • 4959382108506
  • 4959382110707
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
RL2
Dust Mask DR70SDC2
DR70SDC2
4959382108506
8 Day(s)
MYR 360.89

Part Number : 1-8900-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 360.89
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Intake Resistance(Pa)
    80 or Less
  • Particle collection efficiency
    95.0% or more
  • Manufacturer Product Name
    Dust Mask DR70SDC2
  • Manufacturer Model Number
    DR70SDC2
  • JAN Code
    4959382108506
  • Features
    Speaking diaphragm provided, facilitating clear conversations even with masks on. The filter incorporates active carbon fiber (ACF).
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    160 or Less
  • Accessory
    C2 Filter x 1 pc
  • Asbestos Work Level
    3
  • National Certification Number
    TM No.316
1 pc.
-
Dust mask C2 filter
C2 Filter (1 pc)
4959382110707
8 Day(s)
MYR 61.38

Part Number : 1-8900-11
Days to Ship 8 Day(s)
Standard Unit Price MYR 61.38
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    -
  • Intake Resistance(Pa)
    80 or Less
  • Particle collection efficiency
    95.0% or more
  • Manufacturer Product Name
    Dust mask C2 filter
  • Manufacturer Model Number
    C2 Filter (1 pc)
  • JAN Code
    4959382110707
  • Features
    Speaking diaphragm provided, facilitating clear conversations even with masks on. The filter incorporates active carbon fiber (ACF).
  • Specification details
    Speaking diaphragm provided
  • Material
    -
  • Weight(g)
    -
  • Accessory
    -
  • Asbestos Work Level
    3
  • National Certification Number
    TM No.316

Loading...

Searching. Please wait.

Cancel

Product Specifications

Dust Mask DR70SDC2 Specifications

Dust Mask DR70SDC2 / C2 Filter: related images

DR70SDC2 external appearance

  • Part number: 1-8900-01
  • Model number: DR70SDC2
  • Asbestos work level: 3
  • With speaking apparatus
  • Face part materials: Silicone rubber
  • Particle filtering efficiency: 95.0% or more
  • Inhalation resistance: 80 Pa or less
  • Mass: 160 g or less
  • Japanese national product certification number: No. TM316
  • Classification: RL2
  • Accessories: C2 filter×1 pc.

C2 Filter For Dust Mask DR70/DR80 Specifications

Dust Mask DR70SDC2 / C2 Filter: related images

C2 filter external appearance 1

Dust Mask DR70SDC2 / C2 Filter: related images

C2 filter external appearance 2

  • Part number: 1-8900-11
  • Model number: C2 Filter (1 pc)
  • Contains Activated Carbon Fiber (ACF)

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time