(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dust Mask DR80SL2W

Dust Mask DR80SL2W

Standard Unit Price:
MYR 412.79
Days to Ship :
8 Day(s)

The filter contains activated carbon fiber (ACF). With a voice transmitter, you can make conversations clear even with the mask on.

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Size
    M
  • Intake Resistance(Pa)
    65 or Less
  • Particle collection efficiency
    96.0% or more
  • Manufacturer Product Name
    Dust mask DR80SL2W
  • Manufacturer Model Number
    DR80SL2W
  • JAN Code
    4959382104614
  • Features
    Filter uses activated carbon fiber (ACF). Contains speaking tube to enable conversation while the mask is being worn.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    200 or Less
  • Accessory
    L2W Filter x 1 set (2 pieces included)
  • Intake Resistance Increase Rate(Pa)
    180 or Less
  • Asbestos Work Level
    3
  • National Certification Number
    No. TM450
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 412.79

Part Number : 1-8242-21
Days to Ship 8 Day(s)
Standard Unit Price MYR 412.79
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Size
    M
  • Intake Resistance(Pa)
    65 or Less
  • Particle collection efficiency
    96.0% or more
  • Manufacturer Product Name
    Dust mask DR80SL2W
  • Manufacturer Model Number
    DR80SL2W
  • JAN Code
    4959382104614
  • Features
    Filter uses activated carbon fiber (ACF). Contains speaking tube to enable conversation while the mask is being worn.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    200 or Less
  • Accessory
    L2W Filter x 1 set (2 pieces included)
  • Intake Resistance Increase Rate(Pa)
    180 or Less
  • Asbestos Work Level
    3
  • National Certification Number
    No. TM450

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time