(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dust-Proof Mask (Full-Face Type), DR185L2W / L2W Filter (Set of 2 pcs.)

Dust-Proof Mask (Full-Face Type), DR185L2W / L2W Filter (Set of 2 pcs.)

Standard Unit Price:
MYR 1,458.57
Days to Ship :
8 Day(s)

Full-face dust mask.
[Features]
·Scratch-resistant eyepiece design
・ Shape for use with hooded protective clothing
·Feels stable to wear, even with a safety helmet
[Applications]
·For welding work, etc.

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Intake Resistance(Pa)
    80 or Less
  • Particle collection efficiency
    96.0% or more
  • Ventilation Resistance(Pa)
    70 or Less
  • Manufacturer Product Name
    Dust Mask DR185L2W
  • Manufacturer Model Number
    DR185L2W
  • JAN Code
    4959382116723
  • Features
    Its design makes it difficult to damage the eyepiece even if you lay it on a flat place.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Styrene-based Elastomer
  • Weight(g)
    390 or Less
  • Accessory
    L2W Filter x 1 set (2 pieces included)
  • Intake Resistance Increase Rate(Pa)
    200 or Less
  • National Certification Number
    No. TM452
  • 1 pc.

Details

Catalog

Japanese Only

Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 1,458.57

Part Number : 1-1808-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,458.57
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Intake Resistance(Pa)
    80 or Less
  • Particle collection efficiency
    96.0% or more
  • Ventilation Resistance(Pa)
    70 or Less
  • Manufacturer Product Name
    Dust Mask DR185L2W
  • Manufacturer Model Number
    DR185L2W
  • JAN Code
    4959382116723
  • Features
    Its design makes it difficult to damage the eyepiece even if you lay it on a flat place.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Styrene-based Elastomer
  • Weight(g)
    390 or Less
  • Accessory
    L2W Filter x 1 set (2 pieces included)
  • Intake Resistance Increase Rate(Pa)
    200 or Less
  • National Certification Number
    No. TM452

Loading...

Searching. Please wait.

Cancel

Product Specifications

Dust Mask (Full Face Type) DR185L2W Specifications

Dust Mask DR185L2W / L2W filter (1 set of 2): related images

DR185L2W external appearance

  • Part number: 1-1808-01
  • Model number: DR185L2W
  • Particle filtering efficiency: 96.0% or more
  • With speaking apparatus
  • Inhalation resistance: 80 Pa or less
  • Increase in inhalation resistance value: 200 Pa or less
  • Exhalation resistance: 70 Pa or less
  • Face part materials: Styrene-based elastomer
  • Japanese national product certification number: No. TM452
  • Classification: RL2
  • Weight: 390 g or less
  • Accessories: L2W filters×1 set (2 pcs)
  • Full face type

L2W Filters For Dust Mask DR185/DR80S Specifications

Dust Mask DR185L2W / L2W filter (1 set of 2): related images

L2W filter external appearance

  • Part number: 1-8242-11
  • Model number: L2W Filters (1 set of 2 pcs.)
  • Contains Activated Carbon Fiber (ACF)
  • Materials: Glass / Activated Carbon Fiber / Polyester / Rayon

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)