(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Dust Mask DR185L4N-1

Dust Mask DR185L4N-1

Standard Unit Price:
MYR 1,308.51
Days to Ship :
8 Day(s)

Full-face dust mask.
[Features]
·The lightest face part among all facets. (Approx. 36 g)
·An eyepiece designed to be scratch resistant.
·Designed for use with hooded protective clothing.
·Feels stable to wear, even with a safety helmet.
[Applications]
·For asbestos work and dioxin countermeasures.

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL3
  • Specifications
    -
  • Intake Resistance(Pa)
    160 or Less
  • Particle collection efficiency
    99.9% or more
  • Ventilation Resistance(Pa)
    60 or Less
  • Manufacturer Product Name
    Dust Mask DR185L4N-1
  • Manufacturer Model Number
    DR185L4N-1
  • JAN Code
    4959382116624
  • Features
    Its design makes it difficult to damage the eyepiece even if you lay it on a flat place. You can use it in combination with a helmet or hooded protective equipment.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Styrene-based Elastomer
  • Weight(g)
    400 or Less
  • Accessory
    L4N Filter x 1 set (2 pieces included)
  • Intake Resistance Increase Rate(Pa)
    350 or Less
  • Asbestos Work Level
    1・2・3
  • Dioxin Countermeasure Level
    1
  • National Certification Number
    No. TM440
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 1,308.51

Part Number : 1-1807-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,308.51
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL3
  • Specifications
    -
  • Intake Resistance(Pa)
    160 or Less
  • Particle collection efficiency
    99.9% or more
  • Ventilation Resistance(Pa)
    60 or Less
  • Manufacturer Product Name
    Dust Mask DR185L4N-1
  • Manufacturer Model Number
    DR185L4N-1
  • JAN Code
    4959382116624
  • Features
    Its design makes it difficult to damage the eyepiece even if you lay it on a flat place. You can use it in combination with a helmet or hooded protective equipment.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Styrene-based Elastomer
  • Weight(g)
    400 or Less
  • Accessory
    L4N Filter x 1 set (2 pieces included)
  • Intake Resistance Increase Rate(Pa)
    350 or Less
  • Asbestos Work Level
    1・2・3
  • Dioxin Countermeasure Level
    1
  • National Certification Number
    No. TM440

Loading...

Searching. Please wait.

Cancel

Product Specifications

Dust Mask DR185L4N-1 Specifications

Dust Mask DR185L4N-1: related images

DR185L4N-1 external appearance

  • Part number: 1-1807-01
  • Model number: DR185L4N-1
  • Particle filtering efficiency: 99.9% or more
  • With speaking apparatus
  • Inhalation resistance: Initial stage / 160 Pa or less
  • Increase in inhalation resistance value: 350 Pa or less
  • Exhalation resistance: 60 Pa or less
  • Face part materials: Styrene-based elastomer
  • Japanese national product certification number: No. TM440
  • Classification: RL3
  • Asbestos work level: 1/2/3, Dioxins countermeasures level: 1
  • Weight: 400 g or less
  • Accessories: L4N filters×1 set (2 pcs)
  • Full face type

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)