(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Nanomaterial Dust Mask

Nanomaterial Dust Mask

Standard Unit Price:
MYR 155.88
Days to Ship :
8 Day(s)

DOP collection efficiency of 99.99% or more.

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Details Type
    -
  • Size
    1 pc.
  • Intake Resistance(Pa)
    160 or Less
  • Particle collection efficiency
    99.99% or more
  • Ventilation Resistance(Pa)
    350 or Less
  • Manufacturer Product Name
    Dust mask (full face) T4 filter
  • Manufacturer Model Number
    T4 Filter
  • JAN Code
    4959382111353
  • Features
    Four nines class with nanomaterial dedicated DOP catchment rate of 99.99% or more. High performance and superior adherence.
  • Intake Resistance Increase Rate(Pa)
    350 or Less
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 155.88

Part Number : 2-2885-11
Days to Ship 8 Day(s)
Standard Unit Price MYR 155.88
Quantity 1 pc.

Specificationtitle

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Replacement Parts
  • Details Type
    -
  • Intake Resistance(Pa)
    160 or Less
  • Particle collection efficiency
    99.99% or more
  • Ventilation Resistance(Pa)
    350 or Less
  • Manufacturer Product Name
    Dust mask (full face) T4 filter
  • Manufacturer Model Number
    T4 Filter
  • JAN Code
    4959382111353
  • Features
    Four nines class with nanomaterial dedicated DOP catchment rate of 99.99% or more. High performance and superior adherence.
  • Intake Resistance Increase Rate(Pa)
    350 or Less

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time