(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Gas Mask GM82SF

Gas Mask GM82SF

Standard Unit Price:
MYR 507.46
Days to Ship :
8 Day(s)

Gas mask for medium concentration (1.0% or less).
[Features]
·Made of silicone rubber that is gentle on the skin.
·With speaking apparatus that transmits voice well.
[Applications]
·For narrow places and long-time painting work.

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Size
    M
  • Manufacturer Product Name
    Gas mask GM82SF
  • Manufacturer Model Number
    GM82SF
  • JAN Code
    4959382102344
  • Footnotes
    Canister is not included.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    315
  • National Certification Number
    No. TN194
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 507.46

Part Number : 2-7536-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 507.46
Quantity 1 pc.

Specificationtitle

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Size
    M
  • Manufacturer Product Name
    Gas mask GM82SF
  • Manufacturer Model Number
    GM82SF
  • JAN Code
    4959382102344
  • Footnotes
    Canister is not included.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face Piece / Silicone Rubber
  • Weight(g)
    315
  • National Certification Number
    No. TN194

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Gas Mask (For Medium Concentration, 1.0% Or Less) M Size GM82SF Specifications

GM82SF external appearance

GM82SF external appearance

  • Part number: 2-7536-01
  • Model number: GM82SF
  • For medium concentration use, 1.0% or less
  • Size: M
  • With speaking apparatus
  • Face part materials: Silicone rubber
  • Mass: 315 g or less (mask part)
  • Japanese national product certification number: No. TN194

*Canister is not included.


Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)