(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
View Other Model Numbers
Gas mask GM185-1 1-1809-01

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Gas mask GM185-1
Part Number: 1-1809-01

Standard Unit Price: MYR 1,350.81 Special Price MYR 1,350.81
Quantity: 1 pc.
Days to Ship: 8 Day(s)

Gas mask that can be worn with helmets, or with protective clothing with hood.
[Features]
·The lightest face part among all facets. (Approx. 36 g)
·An eyepiece designed to be scratch resistant.
·Shaped for use with hooded protective clothing.
·Feels stable to wear, even with a safety helmet.
[Applications]
·For low-concentration toxic gas work. (0.1% or less)

Specifications of 1-1809-01

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Size
    M
  • Manufacturer Product Name
    Gas mask GM185-1
  • Manufacturer Model Number
    GM185-1
  • JAN Code
    4959382117225
  • Features
    Can be used for both helmets or protective clothing that has a hood.
  • Footnotes
    Canister is not included.
  • Specification details
    Speaking diaphragm provided
  • Material
    Face/styrene elastomer
  • Weight(g)
    350
  • National Certification Number
    No. TN337

Please check the type/dimensions/specifications of the part 1-1809-01 in the Gas mask GM185-1 series.

Product Specifications

Gas Mask (For Low Concentration 0.1% Or Less) M Size GM185-1 Specifications

GM185-1 external appearance

GM185-1 external appearance

  • Part number: 1-1809-01
  • Model number: GM185-1
  • For low concentration use, 0.1% or less
  • Size: M
  • With speaking apparatus
  • Face part materials: Styrene-based elastomer
  • Weight: 350 g or less (face piece only)
  • Japanese national product certification number: No. TN337
  • *Canister is not included.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)