(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Isolation Type Gas Mask GM91

Isolation Type Gas Mask GM91

Standard Unit Price:
MYR 1,498.12
Days to Ship :
8 Day(s)

Isolation-type gas mask without face piece.
[Features]
·Made of silicone rubber that is gentle on the skin.
[Applications]
·For measures against highly concentrated toxic gas. (2% or less)

Basic Specifications

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Specifications
    No face piece
  • Manufacturer Product Name
    Isolation Type Gas Mask GM91
  • Manufacturer Model Number
    GM91 (Facepiece Not Included)
  • JAN Code
    4959382002354
  • Footnotes
    Canister is not included. For ammonia, concentration is 3.0% or less.
  • National Certification Number
    No. TN241
  • 1 pc.

Details

Part Number

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 1,498.12

Part Number : 8-5034-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,498.12
Quantity 1 pc.

Specificationtitle

  • Product uses
    Poison proofing
  • Product Type
    Mask Body
  • Standard
    TN
  • Specifications
    No face piece
  • Manufacturer Product Name
    Isolation Type Gas Mask GM91
  • Manufacturer Model Number
    GM91 (Facepiece Not Included)
  • JAN Code
    4959382002354
  • Footnotes
    Canister is not included. For ammonia, concentration is 3.0% or less.
  • National Certification Number
    No. TN241

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Isolation-Type Gas Mask GM91 Without Face Piece (For Use In High Concentrations 2.0% Or Less) Specifications

GM91 external appearance

GM91 external appearance

  • Part number: 8-5034-02
  • Model number: GM91 (Face piece not included)
  • For high concentrations of 2.0% or less
  • Materials: Face contact parts: silicone rubber, Mask: PC (polycarbonate, surface hardening treatment)
  • Model inspection pass number: No. TN241
  • *Carry-case/canister not included.
  • *For ammonia, concentration is 3.0% or less.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)