(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Breathable Personal Protective Equipment with Electric Fan AP-S11PV3/S11PG2/S185PV3

Breathable Personal Protective Equipment with Electric Fan AP-S11PV3/S11PG2/S185PV3

Standard Unit Price:
MYR 55.32-
Days to Ship :
8 Day(s) or more

It feeds clean air to match breathing, maintaining positive pressure inside the facepiece and preventing the ingress of outside air. Equipped with a battery indicator LED that makes the remaining battery amount visible at a glance.

Basic Specifications

  • Product uses
    Dust collector with electric fan
  • Details Type
    Cordless
  • Features
    It feeds clean air to match breathing, keeping positive pressure inside the facepiece and preventing the intrusion of outside air. It is equipped with an LED that shows the battery level.
  • 1 pc.
Part Number

Refine by

  • 1 pc.
  • Clear
Product Type

Refine by

  • Mask Body
  • Replacement Parts
  • Clear
Standard

Refine by

  • JIS
  • Clear
Collecting Efficiency

Refine by

  • 95% or more (JIS T8157-2009 PL95)
  • 99.97% or more (JIS T8157-2009 PL100)
  • Clear
Manufacturer Product Name

Refine by

  • Replacement Filter for G2
  • Replacement Filter for V3
  • Respiratory protective device with electric fan APS11PG2A
  • Breathable Personal Protective Equipment with Electric Fan APS11PV3
  • Clear
Manufacturer Model Number

Refine by

  • Replacement Filter for G2 (1 pc)
  • Replacement Filter for V3 (1 pc)
  • AP-S11PG2
  • AP-S11PV3
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Mask Body
JIS
99.97% or more (JIS T8157-2009 PL100)
Breathable Personal Protective Equipment with Electric Fan APS11PV3
AP-S11PV3
8 Day(s)
MYR 4,669.78

Part Number : 1-1810-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 4,669.78
Quantity 1 pc.

Specificationtitle

  • Product uses
    Dust collector with electric fan
  • Product Type
    Mask Body
  • Standard
    JIS
  • Details Type
    Cordless
  • Collecting Efficiency
    99.97% or more (JIS T8157-2009 PL100)
  • Manufacturer Product Name
    Breathable Personal Protective Equipment with Electric Fan APS11PV3
  • Manufacturer Model Number
    AP-S11PV3
  • JAN Code
    4959382045153
  • Features
    It feeds clean air to match breathing, keeping positive pressure inside the facepiece and preventing the intrusion of outside air. It is equipped with an LED that shows the battery level.
  • Specification details
    Speaking tube with automatic ON/OFF function included
  • Weight(g)
    350
  • Charge time(Time)
    5.5
  • Accessory
    V3 Filter x 1 Piece, Battery, Charger
  • Rank by leak rate
    0.1% or less (JIS T8157-2009 S Class)
  • Time of continuous use(Time)
    5.5 or more
1 pc.
Replacement Parts
-
-
Replacement Filter for V3
Replacement Filter for V3 (1 pc)
8 Day(s)
MYR 149.47

Part Number : 1-1810-11
Days to Ship 8 Day(s)
Standard Unit Price MYR 149.47
Quantity 1 pc.

Specificationtitle

  • Product uses
    Dust collector with electric fan
  • Product Type
    Replacement Parts
  • Standard
    -
  • Details Type
    Cordless
  • Collecting Efficiency
    -
  • Manufacturer Product Name
    Replacement Filter for V3
  • Manufacturer Model Number
    Replacement Filter for V3 (1 pc)
  • JAN Code
    4959382031064
  • Features
    It feeds clean air to match breathing, keeping positive pressure inside the facepiece and preventing the intrusion of outside air. It is equipped with an LED that shows the battery level.
  • Specification details
    -
  • Weight(g)
    -
  • Charge time(Time)
    -
  • Accessory
    -
  • Rank by leak rate
    -
  • Time of continuous use(Time)
    -
1 pc.
Mask Body
JIS
95% or more (JIS T8157-2009 PL95)
Respiratory protective device with electric fan APS11PG2A
AP-S11PG2
21 Day(s)
MYR 5,267.51

Part Number : 1-1811-01
Days to Ship 21 Day(s)
Standard Unit Price MYR 5,267.51
Quantity 1 pc.

Specificationtitle

  • Product uses
    Dust collector with electric fan
  • Product Type
    Mask Body
  • Standard
    JIS
  • Details Type
    Cordless
  • Collecting Efficiency
    95% or more (JIS T8157-2009 PL95)
  • Manufacturer Product Name
    Respiratory protective device with electric fan APS11PG2A
  • Manufacturer Model Number
    AP-S11PG2
  • JAN Code
    4959382045108
  • Features
    It feeds clean air to match breathing, keeping positive pressure inside the facepiece and preventing the intrusion of outside air. It is equipped with an LED that shows the battery level.
  • Specification details
    Speaking tube with automatic ON/OFF function included
  • Weight(g)
    340
  • Charge time(Time)
    6
  • Accessory
    G2 Filter X1, battery, charger
  • Rank by leak rate
    5% or less (JIS T8157-2009 B class)
  • Time of continuous use(Time)
    6 or more
1 pc.
Replacement Parts
-
-
Replacement Filter for G2
Replacement Filter for G2 (1 pc)
21 Day(s)
MYR 55.32

Part Number : 1-1811-11
Days to Ship 21 Day(s)
Standard Unit Price MYR 55.32
Quantity 1 pc.

Specificationtitle

  • Product uses
    Dust collector with electric fan
  • Product Type
    Replacement Parts
  • Standard
    -
  • Details Type
    Cordless
  • Collecting Efficiency
    -
  • Manufacturer Product Name
    Replacement Filter for G2
  • Manufacturer Model Number
    Replacement Filter for G2 (1 pc)
  • JAN Code
    4959382031019
  • Features
    It feeds clean air to match breathing, keeping positive pressure inside the facepiece and preventing the intrusion of outside air. It is equipped with an LED that shows the battery level.
  • Specification details
    -
  • Weight(g)
    -
  • Charge time(Time)
    -
  • Accessory
    -
  • Rank by leak rate
    -
  • Time of continuous use(Time)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)