(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Urethane Gloves

Urethane Gloves

Standard Unit Price:
MYR 441.80
Days to Ship :
8 Day(s)

AS ONE Urethane Gloves
Special anti-slip improves work efficiency.

Basic Specifications

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Details Type
    Solvent resistance
  • Overall Length(mm)
    260
  • Thickness(mm)
    Urethane section only 0.15 (fingertip 0.3), 18G cotton woven 0.3
  • Color
    Gray + White
  • Material
    PU (Polyurethane), 18G Cotton Woven
  • Manufacturer Product Name
    Urethane Gloves NO.1
  • Manufacturer Model Number
    No.1
  • JAN Code
    4907026191025
  • Features
    Special anti-slip improves work efficiency.
  • Capacity
    1 Pair
Part Number
Capacity

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
MYR 441.80

Part Number : 6-921-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 441.80
Quantity 1 Pair

Specificationtitle

  • Product Type
    Polyurethane
  • Application
    Oil resistance and solvent resistance
  • Details Type
    Solvent resistance
  • Overall Length(mm)
    260
  • Thickness(mm)
    Urethane section only 0.15 (fingertip 0.3), 18G cotton woven 0.3
  • Color
    Gray + White
  • Material
    PU (Polyurethane), 18G Cotton Woven
  • Manufacturer Product Name
    Urethane Gloves NO.1
  • Manufacturer Model Number
    No.1
  • JAN Code
    4907026191025
  • Features
    Special anti-slip improves work efficiency.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time