(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Cut Resistant Gloves Polarbear

Cut Resistant Gloves Polarbear

Standard Unit Price:
MYR 487.62
Days to Ship :
8 Day(s)

It boasts outstanding cut resistance along with soft material and excellent workability. Has excellent cutting resistance and fit compared to aramid fiber. It does not stretch even on repeated laundering with hypochlorous acid (using a net).

Basic Specifications

  • Product Type
    Other
  • Application
    Cut resistance
  • Size
    S
  • Details Type
    Polar Bear
  • Specification details
    For both the left and right, products approved by the FDA (the Food and Drug Administration of America)
  • Material
    Spectra fiber + stainless steel fiber (approx. 10 times stronger than aramid fiber)
  • Manufacturer Product Name
    Cut-resistant gloves Polar Bear 74-301 S
  • Manufacturer Model Number
    74-301
  • JAN Code
    4907026195627
  • Features
    It boasts outstanding cut resistance along with soft material and excellent workability.
  • Footnotes
    Price per 1 sheet.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 487.62

Part Number : 2-7259-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 487.62
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Application
    Cut resistance
  • Size
    S
  • Details Type
    Polar Bear
  • Specification details
    For both the left and right, products approved by the FDA (the Food and Drug Administration of America)
  • Material
    Spectra fiber + stainless steel fiber (approx. 10 times stronger than aramid fiber)
  • Manufacturer Product Name
    Cut-resistant gloves Polar Bear 74-301 S
  • Manufacturer Model Number
    74-301
  • JAN Code
    4907026195627
  • Features
    It boasts outstanding cut resistance along with soft material and excellent workability.
  • Footnotes
    Price per 1 sheet.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)