(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
PFA Beaker with Hand

PFA Beaker with Hand

Standard Unit Price:
MYR 673.38-
Days to Ship :
8 Day(s)

Beaker with a handle made of PTF (fluororesin).
[Material]
· Material: PFA (Fluororesin)

Basic Specifications

Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Capacity(ml)

Refine by

  • 500
  • 1000
  • Clear
Body diameter x height(mm)

Refine by

  • φ108X121
  • φ128X151
  • Clear
Product Name

Refine by

  • PFA Beaker with Hand 1 L
  • PFA Beaker with Hand 500 ml
  • Clear
JAN Code

Refine by

  • 4904881870393
  • 4904881870409
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
500
φ108X121
PFA Beaker with Hand 500 ml
4904881870393
8 Day(s)
MYR 673.38

Part Number : 1-7854-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 673.38
Quantity 1 pc.

Specificationtitle

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    500
  • Material
    Fluorine Resin (PFA)
  • Body diameter x height(mm)
    φ108X121
  • Product Name
    PFA Beaker with Hand 500 ml
  • JAN Code
    4904881870393
  • Material Details
    PFA (Fluororesin)
1 pc.
1000
φ128X151
PFA Beaker with Hand 1 L
4904881870409
8 Day(s)
MYR 1,075.35

Part Number : 1-7854-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,075.35
Quantity 1 pc.

Specificationtitle

  • Product Type
    Beaker/Measuring Cup
  • Capacity(ml)
    1000
  • Material
    Fluorine Resin (PFA)
  • Body diameter x height(mm)
    φ128X151
  • Product Name
    PFA Beaker with Hand 1 L
  • JAN Code
    4904881870409
  • Material Details
    PFA (Fluororesin)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)