(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Disposable Pipette with Pump

Disposable Pipette with Pump

Standard Unit Price:
MYR 1,273.04-
Days to Ship :
8 Day(s)

Controls the liquid level by vertical movement of the pump, making operation easy. The connecting part of the pipette uses a Luer lock system.

Basic Specifications

  • Product Type
    Pipette
  • Material
    PS
  • Features
    Can control the liquid level by vertical movement of the pump, making operation easy. The connecting part of the pipette uses a Luer lock system.
  • Material Details
    Main body: PS (polystyrene), Pump: PP (polypropylene)
  • Specification details
    Electron beam sterilization performed (individual package)
Part Number
Internal Capacity

Refine by

  • 1 Pack (25 pcs)
  • 1 Pack (100 pcs)
  • Clear
Capacity(ml)

Refine by

  • 5
  • 10
  • Clear
One Gradation(ml)

Refine by

  • 0.5
  • 1
  • Clear
Upper outside diameter(φ mm)

Refine by

  • 8
  • 9.6
  • Clear
Product Name

Refine by

  • Disposable Pipette with Pump 110
  • Disposable Pipette with Pump 305
  • Clear
Part Number

Refine by

  • 110 Kit with Pump
  • 305 Including Pump Head
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (25 pcs)
5
0.5
8
Disposable Pipette with Pump 305
305 Including Pump Head
8 Day(s)
MYR 1,273.04

Part Number : 1-302-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 1,273.04
Quantity 1 Pack (25 pcs)

Specificationtitle

  • Product Type
    Pipette
  • Capacity(ml)
    5
  • Material
    PS
  • One Gradation(ml)
    0.5
  • Upper outside diameter(φ mm)
    8
  • Product Name
    Disposable Pipette with Pump 305
  • Part Number
    305 Including Pump Head
  • JAN Code
    4560111739986
  • Features
    Can control the liquid level by vertical movement of the pump, making operation easy. The connecting part of the pipette uses a Luer lock system.
  • Material Details
    Main body: PS (polystyrene), Pump: PP (polypropylene)
  • Specification details
    Electron beam sterilization performed (individual package)
1 Pack (100 pcs)
10
1
9.6
Disposable Pipette with Pump 110
110 Kit with Pump
8 Day(s)
MYR 3,243.78

Part Number : 1-302-13
Days to Ship 8 Day(s)
Standard Unit Price MYR 3,243.78
Quantity 1 Pack (100 pcs)

Specificationtitle

  • Product Type
    Pipette
  • Capacity(ml)
    10
  • Material
    PS
  • One Gradation(ml)
    1
  • Upper outside diameter(φ mm)
    9.6
  • Product Name
    Disposable Pipette with Pump 110
  • Part Number
    110 Kit with Pump
  • JAN Code
    4560111740036
  • Features
    Can control the liquid level by vertical movement of the pump, making operation easy. The connecting part of the pipette uses a Luer lock system.
  • Material Details
    Main body: PS (polystyrene), Pump: PP (polypropylene)
  • Specification details
    Electron beam sterilization performed (individual package)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)