(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Anti-Static Safety Shoes

Anti-Static Safety Shoes

Standard Unit Price:
MYR 434.38-
Days to Ship :
1 Day(s) or more

Light safety shoes reducing static electricity and preventing slips.

Basic Specifications

  • Product Type
    Shoes/boots
  • Color
    White
  • Manufacturer Model
    FIE31S0101
  • Features
    Light safety shoes reducing static electricity and preventing slips.
  • Material
    Main body / Synthetic fiber, Reinforcement / Artificial leather, Outsole/Rubber, Toe box / FRP (glass fiber reinforced plastic)
  • Specifications
    Antibacterial / Anti-mold Treated (Inner Sole) JIST8103/8101 Compliant Product (Toe Box Only)
  • Capacity
    1 Pairs
Part Number
Capacity

Refine by

  • 1 Pairs
  • Clear
Size(cm)

Refine by

  • 22.5
  • 24
  • 25.5
  • 26
  • 26.5
  • 28
  • 29
  • Clear
Manufacturer Product Name

Refine by

  • Safety shoes FIE31S010122.5
  • Safety shoes FIE31S010124.0
  • Safety shoes FIE31S010125.5
  • Safety shoes FIE31S010126.0
  • Safety shoes FIE31S010126.5
  • Safety shoes FIE31S010128.0
  • Safety shoes FIE31S010129.0
  • Clear
JAN Code

Refine by

  • 4548538776425
  • 4548538776456
  • 4548538776487
  • 4548538776494
  • 4548538776500
  • 4548538776531
  • 4548538776548
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pairs
22.5
Safety shoes FIE31S010122.5
4548538776425
Quote
MYR 434.38

Part Number : 1-2794-01
Days to Ship Quote
Standard Unit Price MYR 434.38
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    22.5
  • Manufacturer Product Name
    Safety shoes FIE31S010122.5
  • Manufacturer Model
    FIE31S0101
  • JAN Code
    4548538776425
  • Features
    Light safety shoes reducing static electricity and preventing slips.
  • Material
    Main body / Synthetic fiber, Reinforcement / Artificial leather, Outsole/Rubber, Toe box / FRP (glass fiber reinforced plastic)
  • Specifications
    Antibacterial / Anti-mold Treated (Inner Sole) JIST8103/8101 Compliant Product (Toe Box Only)
1 Pairs
24
Safety shoes FIE31S010124.0
4548538776456
Quote
MYR 434.38

Part Number : 1-2794-04
Days to Ship Quote
Standard Unit Price MYR 434.38
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    24
  • Manufacturer Product Name
    Safety shoes FIE31S010124.0
  • Manufacturer Model
    FIE31S0101
  • JAN Code
    4548538776456
  • Features
    Light safety shoes reducing static electricity and preventing slips.
  • Material
    Main body / Synthetic fiber, Reinforcement / Artificial leather, Outsole/Rubber, Toe box / FRP (glass fiber reinforced plastic)
  • Specifications
    Antibacterial / Anti-mold Treated (Inner Sole) JIST8103/8101 Compliant Product (Toe Box Only)
1 Pairs
25.5
Safety shoes FIE31S010125.5
4548538776487
1 Day(s) or more
MYR 435.31

Part Number : 1-2794-07
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 435.31
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    25.5
  • Manufacturer Product Name
    Safety shoes FIE31S010125.5
  • Manufacturer Model
    FIE31S0101
  • JAN Code
    4548538776487
  • Features
    Light safety shoes reducing static electricity and preventing slips.
  • Material
    Main body / Synthetic fiber, Reinforcement / Artificial leather, Outsole/Rubber, Toe box / FRP (glass fiber reinforced plastic)
  • Specifications
    Antibacterial / Anti-mold Treated (Inner Sole) JIST8103/8101 Compliant Product (Toe Box Only)
1 Pairs
26
Safety shoes FIE31S010126.0
4548538776494
Quote
MYR 435.31

Part Number : 1-2794-08
Days to Ship Quote
Standard Unit Price MYR 435.31
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    26
  • Manufacturer Product Name
    Safety shoes FIE31S010126.0
  • Manufacturer Model
    FIE31S0101
  • JAN Code
    4548538776494
  • Features
    Light safety shoes reducing static electricity and preventing slips.
  • Material
    Main body / Synthetic fiber, Reinforcement / Artificial leather, Outsole/Rubber, Toe box / FRP (glass fiber reinforced plastic)
  • Specifications
    Antibacterial / Anti-mold Treated (Inner Sole) JIST8103/8101 Compliant Product (Toe Box Only)
1 Pairs
26.5
Safety shoes FIE31S010126.5
4548538776500
Quote
MYR 435.31

Part Number : 1-2794-09
Days to Ship Quote
Standard Unit Price MYR 435.31
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    26.5
  • Manufacturer Product Name
    Safety shoes FIE31S010126.5
  • Manufacturer Model
    FIE31S0101
  • JAN Code
    4548538776500
  • Features
    Light safety shoes reducing static electricity and preventing slips.
  • Material
    Main body / Synthetic fiber, Reinforcement / Artificial leather, Outsole/Rubber, Toe box / FRP (glass fiber reinforced plastic)
  • Specifications
    Antibacterial / Anti-mold Treated (Inner Sole) JIST8103/8101 Compliant Product (Toe Box Only)
1 Pairs
28
Safety shoes FIE31S010128.0
4548538776531
90 Day(s) or more
MYR 434.38

Part Number : 1-2794-12
Days to Ship 90 Day(s) or more
Standard Unit Price MYR 434.38
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    28
  • Manufacturer Product Name
    Safety shoes FIE31S010128.0
  • Manufacturer Model
    FIE31S0101
  • JAN Code
    4548538776531
  • Features
    Light safety shoes reducing static electricity and preventing slips.
  • Material
    Main body / Synthetic fiber, Reinforcement / Artificial leather, Outsole/Rubber, Toe box / FRP (glass fiber reinforced plastic)
  • Specifications
    Antibacterial / Anti-mold Treated (Inner Sole) JIST8103/8101 Compliant Product (Toe Box Only)
1 Pairs
29
Safety shoes FIE31S010129.0
4548538776548
1 Day(s) or more
MYR 434.38

Part Number : 1-2794-13
Days to Ship 1 Day(s) or more
Standard Unit Price MYR 434.38
Quantity 1 Pairs

Specificationtitle

  • Product Type
    Shoes/boots
  • Color
    White
  • Size(cm)
    29
  • Manufacturer Product Name
    Safety shoes FIE31S010129.0
  • Manufacturer Model
    FIE31S0101
  • JAN Code
    4548538776548
  • Features
    Light safety shoes reducing static electricity and preventing slips.
  • Material
    Main body / Synthetic fiber, Reinforcement / Artificial leather, Outsole/Rubber, Toe box / FRP (glass fiber reinforced plastic)
  • Specifications
    Antibacterial / Anti-mold Treated (Inner Sole) JIST8103/8101 Compliant Product (Toe Box Only)

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)