(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Clean Room Hood with Hook & Loop Fastener PA1322

Clean Room Hood with Hook & Loop Fastener PA1322

Standard Unit Price:
MYR 201.34
Days to Ship :
8 Day(s)

[Specifications]
·1/2 twill high-density fabric
·Mask (PA2303) sold separately can be attached.
·Approximate grade (Fed.Std.209D class): 1000

Basic Specifications

  • Product Type
    Hood
  • Specifications
    No flange
  • Color
    White
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Manufacturer Product Name
    Hood with Hook & Loop Fastener PA1322 L
  • Manufacturer Model
    PA1322 (White/L)
  • JAN Code
    4548311052371
  • Material
    Preta® III (Polyester 100% (Conductive fiber woven in 4.5 mm width))
  • Footnotes
    A separately purchased masked (PA2303) may be attached.
  • Internal Capacity
    1 pc.
Part Number
Internal Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 201.34

Part Number : 9-1037-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 201.34
Quantity 1 pc.

Specificationtitle

  • Product Type
    Hood
  • Specifications
    No flange
  • Color
    White
  • Size
    L
  • Grade Standard (Fed.Std. 209D Class)
    1000
  • Manufacturer Product Name
    Hood with Hook & Loop Fastener PA1322 L
  • Manufacturer Model
    PA1322 (White/L)
  • JAN Code
    4548311052371
  • Material
    Preta® III (Polyester 100% (Conductive fiber woven in 4.5 mm width))
  • Footnotes
    A separately purchased masked (PA2303) may be attached.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time