(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Socket wrench set (6 sided type / 19.0 mm Insertion Angle)

Socket wrench set (6 sided type / 19.0 mm Insertion Angle)

Standard Unit Price:
MYR 7,475.21
Days to Ship :
11 Day(s)

Suitable for industrial machinery/large vehicles/construction equipment maintenance. Knurling around the socket reduces slippage due to oil during handling. Chrome vanadium with a unique heat treatment technology has produced a socket that can withstand heavy use, with a design that aims for the greatest strength and viscosity possible.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Item / Set Classification
    Set Parts
  • Intended Use
    Manual Operation
  • Drive (mm)
    19
  • Socket Shape
    Hexagonal
  • Set Content(Pieces)
    15
  • JAN Code
    4000896000616
  • Trusco Code
    439-2116
  • Mass(g)
    12,800/set
  • Features
    Suitable for industrial machinery and large vehicle and construction equipment. Knurling round socket circumference reduces loss of grip due to oil when tightening by hand. Chrome vanadium with unique heat treatment technology gives a socket with extreme strength and grip that can stand up to heavy use. Uses lightweight chrome vanadium, feels much lighter, increasing usability.
  • Handle Contents
    Ratchet Head (1016), Handlebar (500 mm), Slide Head, Extension Bar (200, 400 mm)
  • Socket Contents(mm)
    6 Sq.: 22, 24, 27, 30, 32, 36, 38, 41, 46, 50
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
MYR 7,475.21

Part Number : 1000
Days to Ship 11 Day(s)
Standard Unit Price MYR 7,475.21

Specificationtitle

  • Single Item / Set Classification
    Set Parts
  • Intended Use
    Manual Operation
  • Drive (mm)
    19
  • Socket Shape
    Hexagonal
  • Set Content(Pieces)
    15
  • JAN Code
    4000896000616
  • Trusco Code
    439-2116
  • Mass(g)
    12,800/set
  • Features
    Suitable for industrial machinery and large vehicle and construction equipment. Knurling round socket circumference reduces loss of grip due to oil when tightening by hand. Chrome vanadium with unique heat treatment technology gives a socket with extreme strength and grip that can stand up to heavy use. Uses lightweight chrome vanadium, feels much lighter, increasing usability.
  • Handle Contents
    Ratchet Head (1016), Handlebar (500 mm), Slide Head, Extension Bar (200, 400 mm)
  • Socket Contents(mm)
    6 Sq.: 22, 24, 27, 30, 32, 36, 38, 41, 46, 50

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time