(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (MYT) 10/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Automatic Shoe Sole Washing Machine (Wet and Water Supply and Drainage Piping Type)

Automatic Shoe Sole Washing Machine (Wet and Water Supply and Drainage Piping Type)

Standard Unit Price:
MYR 23,131.36
Days to Ship :
12 Day(s) or more

[Features]
- AUTO MAT's unique "underwater sole cleaning method" washes the soles while submerged in water, so they can be cleaned cleanly without creating dust or water splashes.
[Application]
・Entrance/exit of various factories.
・Work area/clean room front room.

Basic Specifications

  • Product Model
    Related products
  • Other
    Option
  • Standard
    Without standards
  • Width(mm)
    780
  • Depth(mm)
    610
  • Height(mm)
    970
  • Trusco Code
    460-0070
  • Mass(g)
    33000
  • Power consumption(W)
    40
  • Power(V)
    AC100
  • Features
    The unique AUTO MAT Underwater Shoe Sole Cleaning Method cleans the sole while it is submersed in water so that you can clean without getting covered in dust or splashed by water.
  • Use
    At the factory entrance. At the entrance of work place / clean room.
  • Amount Of Content
    1 unit

Details

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
12 Day(s) or more
MYR 23,131.36

Part Number : GS-313SUS
Days to Ship 12 Day(s) or more
Standard Unit Price MYR 23,131.36
Quantity 1 unit

Specificationtitle

  • Product Model
    Related products
  • Other
    Option
  • Standard
    Without standards
  • Width(mm)
    780
  • Depth(mm)
    610
  • Height(mm)
    970
  • Trusco Code
    460-0070
  • Mass(g)
    33000
  • Power consumption(W)
    40
  • Power(V)
    AC100
  • Features
    The unique AUTO MAT Underwater Shoe Sole Cleaning Method cleans the sole while it is submersed in water so that you can clean without getting covered in dust or splashed by water.
  • Use
    At the factory entrance. At the entrance of work place / clean room.

Loading...

Searching. Please wait.

Cancel

Product Specifications

Features

●Since AUTO MAT's original [Underwater sole cleaning method] washes in the state that the shoe soaked in water, so it can clean without dust and splashed water.

Usage

●Entrance in any factories.
●Work area/the front room of the clean room.

Specification

●W x D x H(mm):780 x 610 x 970
●Electricity Consumption(W):40
●Power(V):AC100
●SPQ(piece):1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time