(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Notching Pliers 9061-16/9061-20

Notching Pliers 9061-16/9061-20

Standard Unit Price:
MYR 619.29
Days to Ship :
18 Day(s)

Pliers that are simple to handle during work involving expanding holes of tiles or straightening edges
[Features]
· Save time and effort tweaking, having no need to do troublesome sanding or burr removal.
· Notches plastic sheet material and cases with electric and hygienic equipment.
· Notches can be made larger with an initial cut and final cut.
· There is no need to fix what you just cut because it can cut flushed.
· With open spring, opening limiter and lock pawl
· The pliers' body is made of special tool steel, rolled, oil-quenched, and the head has a polished finish.
[Applications]
· Can simply, quickly and cleaning notch cable ducts and plastic shelves.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single item
  • Mass(g)
    403
  • Cutting Capacity (Width x Length)(mm)
    16×32
  • Body / Option
    Body
  • JAN Code
    4003773051947
  • Specifications
    Head finish: polished; handle specifications: plastic sleeve
  • Features
    Plastic shelves and cases for electrical and sanitary piping construction can be notched. Oil-quenched and tempered special tool steel

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
18 Day(s)
MYR 619.29

Part Number : 9061-16
Days to Ship 18 Day(s)
Standard Unit Price MYR 619.29

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    250
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single item
  • Mass(g)
    403
  • Cutting Capacity (Width x Length)(mm)
    16×32
  • Body / Option
    Body
  • JAN Code
    4003773051947
  • Specifications
    Head finish: polished; handle specifications: plastic sleeve
  • Features
    Plastic shelves and cases for electrical and sanitary piping construction can be notched. Oil-quenched and tempered special tool steel

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)