(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
2 Tank Sink SUS430 (Width 900 mm to 1,500 mm)

2 Tank Sink SUS430 (Width 900 mm to 1,500 mm)

Standard Unit Price:
MYR 3,983.00-
Days to Ship :
13 Day(s) or more

It has a space on the back side so that pipes can be passed through, and it is made of SUS430, which has excellent corrosion resistance, so it can create a clean environment.

Basic Specifications

  • Product Type
    Sink
  • Sink number
    Double Tank
  • Length(mm)
    600
  • Height(mm)
    800
  • Inner Tank Dimension / Length(mm)
    480
  • Inner Tank Dimension / Height(mm)
    280
  • Back Guard Dimension / Length(mm)
    NA
  • Back Guard Dimension / Height(mm)
    NA
  • Characteristics
    With overflow and drain trap (φ180).
  • Materials
    Stainless Steel (SUS430)
  • Drain Trap
    Large Type (180 mm)
  • Overflow
    Available
  • Accessories
    Drainage Bellows Hose
  • Quantity
    1 unit

Details

Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Frontage(mm)

Refine by

  • 900
  • 1500
  • Clear
Inner Tank Dimension / Frontage(mm)

Refine by

  • 395
  • 695
  • Clear
Trusco Cords

Refine by

  • 460-9964
  • 460-9956
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900
395
460-9964
13 Day(s) or more
MYR 3,983.00

Part Number : TX-2S-90NB
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 3,983.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink
  • Sink number
    Double Tank
  • Frontage(mm)
    900
  • Length(mm)
    600
  • Height(mm)
    800
  • Inner Tank Dimension / Frontage(mm)
    395
  • Inner Tank Dimension / Length(mm)
    480
  • Inner Tank Dimension / Height(mm)
    280
  • Back Guard Dimension / Length(mm)
    NA
  • Back Guard Dimension / Height(mm)
    NA
  • Trusco Cords
    460-9964
  • Weights(kg)
    28.5
  • Characteristics
    With overflow and drain trap (φ180).
  • Materials
    Stainless Steel (SUS430)
  • Drain Trap
    Large Type (180 mm)
  • Overflow
    Available
  • Accessories
    Drainage Bellows Hose
1 unit
1500
695
460-9956
13 Day(s) or more
MYR 4,782.92

Part Number : TX-2S-150NB
Days to Ship 13 Day(s) or more
Standard Unit Price MYR 4,782.92
Quantity 1 unit

Specificationtitle

  • Product Type
    Sink
  • Sink number
    Double Tank
  • Frontage(mm)
    1500
  • Length(mm)
    600
  • Height(mm)
    800
  • Inner Tank Dimension / Frontage(mm)
    695
  • Inner Tank Dimension / Length(mm)
    480
  • Inner Tank Dimension / Height(mm)
    280
  • Back Guard Dimension / Length(mm)
    NA
  • Back Guard Dimension / Height(mm)
    NA
  • Trusco Cords
    460-9956
  • Weights(kg)
    42.5
  • Characteristics
    With overflow and drain trap (φ180).
  • Materials
    Stainless Steel (SUS430)
  • Drain Trap
    Large Type (180 mm)
  • Overflow
    Available
  • Accessories
    Drainage Bellows Hose

Loading...

Searching. Please wait.

Cancel

Product Specifications

Features

●Overflow, drainage trap(Φ180) is attached.

Specification

●Over Flow: Yes
●Drainage Trap: Large Type(Φ180mm)

Materials

●Stainless Steel(SUS430)

Accessories

●Drain Bellow Hose

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time