(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (MYT) 10/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Technowiper RN100-M

Technowiper RN100-M

Standard Unit Price:
MYR 900.89-
Days to Ship :
9 Day(s)

[Features]
· Thick-feeling sheets which can be folded in 4.

Basic Specifications

  • Product Type
    Wiper
  • Material
    Rayon
  • Sheet size(mm)
    250×250
  • Color
    White
  • JAN Code
    4901750634803
  • Applications
    For Wiping Work In Clean Areas
  • Characteristics
    · Design is suitable for wiping in clean environments with small amounts of self-produced dust · Low ion elution design.
  • Material / Finish
    Rayon, Polyester, Polyolefin
  • Precautions
    It has not been packaged in a cleanroom.
  • Specification details
    4-Fold
Part Number

Refine by

  • 1 Pack (100 Sheets)
  • 1 case (100 pcs x 30 packs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (100 Sheets)
9 Day(s)
MYR 902.95

Part Number : 63480
Days to Ship 9 Day(s)
Standard Unit Price MYR 902.95
Quantity 1 Pack (100 Sheets)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Rayon
  • Sheet size(mm)
    250×250
  • Color
    White
  • JAN Code
    4901750634803
  • Applications
    For Wiping Work In Clean Areas
  • Characteristics
    · Design is suitable for wiping in clean environments with small amounts of self-produced dust · Low ion elution design.
  • Material / Finish
    Rayon, Polyester, Polyolefin
  • Precautions
    It has not been packaged in a cleanroom.
  • Specification details
    4-Fold
1 case (100 pcs x 30 packs)
9 Day(s)
MYR 900.89

Part Number : 63480-PACK
Days to Ship 9 Day(s)
Standard Unit Price MYR 900.89
Quantity 1 case (100 pcs x 30 packs)

Specificationtitle

  • Product Type
    Wiper
  • Material
    Rayon
  • Sheet size(mm)
    250×250
  • Color
    White
  • JAN Code
    4901750634803
  • Applications
    For Wiping Work In Clean Areas
  • Characteristics
    · Design is suitable for wiping in clean environments with small amounts of self-produced dust · Low ion elution design.
  • Material / Finish
    Rayon, Polyester, Polyolefin
  • Precautions
    It has not been packaged in a cleanroom.
  • Specification details
    4-Fold

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)