(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 2/3 to 6:00 (MYT) 3/3/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 

Blue Slant Bubble Tube Type

Blue Slant Bubble Tube Type

[Features]
· Made of ABS resin which contains glass fibers unlikely to distort.
· Both front and back sides can be used (rotary type and bubble tube type).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

78543

 
Part Number
78543
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

MYR 80.08

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Product Type Level gauge Length(mm) 235 Magnet NA
Height(mm) 109 Thickness(mm) 16 Color Blue
Accuracy ±17.5 mm/m = within ±1.0° Sensitivity 0.7mm/m=0.0401° Material: Main body ABS Resin (contains glass fiber)
Material: bubble tube Glass Material: liquid Petroleum-Based Solution Mass(g) 80

Please check the type/dimensions/specifications of the part 78543 in the Blue Slant Bubble Tube Type series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)