(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Oil-Resistant Boa Cold-Weather Gloves NO490

Click this image to zoom it.

Move the mouse over the image to zoom

Oil-Resistant Boa Cold-Weather Gloves NO490

Standard Unit Price:
MYR 62.88
Days to Ship :
8 Day(s)

[Features]
· Winter gloves with fully coated vinyl chloride.
· The inside of the gloves uses raised pile fabric for enhanced heat retention.
· Uses specially-formulated vinyl chloride for excellent oil resistance.
[Applications]
· Machinery industry.
· Petroleum, chemical industry.
· Civil engineering and construction.

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    M
  • Total Length(cm)
    30
  • Around Palm(cm)
    23.5
  • Length of Middle Finger(cm)
    8
  • Color
    Blue
  • Trusco Code
    409-2562
  • Mass(g)
    230
  • Thickness(mm)
    Approx. 3.7
  • Resin Part
    Vinyl Chloride
  • Fiber Part
    Acrylic / String / Others
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
MYR 62.88

Part Number : NO490-M
Days to Ship 8 Day(s)
Standard Unit Price MYR 62.88
Quantity 1 Pair

Specificationtitle

  • Product Model
    Vinyl Chloride
  • The intended use
    Heat Resistance / Cold Resistance
  • Size
    M
  • Total Length(cm)
    30
  • Around Palm(cm)
    23.5
  • Length of Middle Finger(cm)
    8
  • Color
    Blue
  • Trusco Code
    409-2562
  • Mass(g)
    230
  • Thickness(mm)
    Approx. 3.7
  • Resin Part
    Vinyl Chloride
  • Fiber Part
    Acrylic / String / Others

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time