(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Economy Platform Scale

Economy Platform Scale

Standard Unit Price:
MYR 2,406.24
Days to Ship :
8 Day(s)

The measurement stand is a thin type which can be easily set in place and removed. The display portion includes a self-supporting stand. SD75L/200L have feet for adjusting the level.

Basic Specifications

  • Product Type
    Digital Platform Scale
  • Minimum Display(mg)
    50000
  • Weighed Amount(g)
    75000
  • Measurement plate size(mm)
    316×280×45
  • Display
    Liquid Crystal
  • Manufacturer Product Name
    Economy Platform Scale SD75
  • Part Number
    SD75
  • Power supply details
    AC Adapter (Included) or C Batteries x 3 (Sold Separately)
  • Stabilization Time
    3 seconds
  • Display size(mm)
    210X91X39
  • Coil Cable Length(mm)
    Approx. 750-2,000
  • Features
    The weighing platform is small and is easy to set up and take down. The display portion involves a self-supporting stand. SD75L and 200L models come with horizontal adjustment legs.
  • Detailed Specifications
    With Auto Power Off Function (with Dry Battery)
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
8 Day(s)
MYR 2,406.24

Part Number : 1-3339-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 2,406.24
Quantity 1 unit

Specificationtitle

  • Product Type
    Digital Platform Scale
  • Minimum Display(mg)
    50000
  • Weighed Amount(g)
    75000
  • Measurement plate size(mm)
    316×280×45
  • Display
    Liquid Crystal
  • Manufacturer Product Name
    Economy Platform Scale SD75
  • Part Number
    SD75
  • Power supply details
    AC Adapter (Included) or C Batteries x 3 (Sold Separately)
  • Stabilization Time
    3 seconds
  • Display size(mm)
    210X91X39
  • Coil Cable Length(mm)
    Approx. 750-2,000
  • Features
    The weighing platform is small and is easy to set up and take down. The display portion involves a self-supporting stand. SD75L and 200L models come with horizontal adjustment legs.
  • Detailed Specifications
    With Auto Power Off Function (with Dry Battery)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)