(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that some of the items may take longer lead time to ship due to Japan New Year holidays (29-Dec-2024 to 5-Jan-2025). Early order placement is recommended. We apologize for the inconvenience caused and appreciate your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Canopy for Balance

Canopy for Balance

Standard Unit Price:
MYR 2,028.42
Days to Ship :
8 Day(s)

[Features]
・ Since you can put your hands through the openings on both sides, you can weigh without opening and closing the windshield

Basic Specifications

  • Product Type
    Scale Accessories
  • Optional Item
    Other
  • Size(mm)
    350×300×400
  • Manufacturer Product Name
    Windbreak for Precision Scale WB-1
  • Part Number
    WB-1
  • JAN Code
    4560111766777
  • Effective inside dimensions(mm)
    300×250×395
  • Side Opening Section(mm)
    ø120 (with Natural Rubber Notch)
  • Features
    You can put your hands into the openings on both sides, so it is possible to measure weight without opening/closing the wind shield.
  • Material
    PMMA (Acrylic)
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 2,028.42

Part Number : 1-1596-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 2,028.42
Quantity 1 pc.

Specificationtitle

  • Product Type
    Scale Accessories
  • Optional Item
    Other
  • Size(mm)
    350×300×400
  • Manufacturer Product Name
    Windbreak for Precision Scale WB-1
  • Part Number
    WB-1
  • JAN Code
    4560111766777
  • Effective inside dimensions(mm)
    300×250×395
  • Side Opening Section(mm)
    ø120 (with Natural Rubber Notch)
  • Features
    You can put your hands into the openings on both sides, so it is possible to measure weight without opening/closing the wind shield.
  • Material
    PMMA (Acrylic)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)