(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Top board for safety cabinet

Top board for safety cabinet

Standard Unit Price:
MYR 261.33-
Days to Ship :
8 Day(s) or more

· This product includes only the top board.
· A top board for attachment to a pharmaceutical cabinet (safety cabinet series) allowing work space on the upper part.
· The rear space after installation can be used as piping space.

Basic Specifications

  • Product Type
    Other
  • Other
    Option
  • Features
    A top board for attachment to a chemical closet (safety cabinet series item) and an upper part that can be used as a work space. The rear space after installation provides piping space.
  • Quantity
    1 pc.
Part Number
Quantity

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 130X798X0.8
  • 1200X750X50
  • 1500X750X50
  • 1800X750X50
  • Clear
Manufacturer Product Name

Refine by

  • For Top Panel Side Surface Cover x 1
  • Top board for safety cabinet TM1200
  • Top board for safety cabinet TM1500
  • Top board for safety cabinet TM1800
  • Clear
Number Contained In Packet

Refine by

  • 1 pc.
  • Clear
Manufacturer Model Number

Refine by

  • TM1200
  • TM1500
  • TM1800
  • Side cover
  • Clear
JAN Code

Refine by

  • 4562108511513
  • 4562108511520
  • 4562108511537
  • -
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1200X750X50
Top board for safety cabinet TM1200
-
TM1200
4562108511513
8 Day(s)
MYR 3,884.45

Part Number : 1-1608-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 3,884.45
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    1200X750X50
  • Manufacturer Product Name
    Top board for safety cabinet TM1200
  • Number Contained In Packet
    -
  • Manufacturer Model Number
    TM1200
  • JAN Code
    4562108511513
  • Specification details
    -
  • Compatible Model
    SU-3E・5E、TU-3E・5E、SF-3E・5E、GF-3E・5E、GU-3E・5E、HU-3E・5E
  • Settable Cabinet Width
    450 mm x 2 units
  • Top Panel Tolerance Load(kg)
    Approximately 100 (when a chemical cabinet is attached)
  • Material
    Decorative Melamine Resin Board
  • Accessory
    Chemical closet mounting hardware
  • Features
    A top board for attachment to a chemical closet (safety cabinet series item) and an upper part that can be used as a work space. The rear space after installation provides piping space.
  • Footnotes
    The price is for the top panel only. 2 units are necessary when using the safety cabinet.
1 pc.
1500X750X50
Top board for safety cabinet TM1500
-
TM1500
4562108511520
8 Day(s)
MYR 4,622.05

Part Number : 1-1608-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 4,622.05
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    1500X750X50
  • Manufacturer Product Name
    Top board for safety cabinet TM1500
  • Number Contained In Packet
    -
  • Manufacturer Model Number
    TM1500
  • JAN Code
    4562108511520
  • Specification details
    -
  • Compatible Model
    SU-3E・5E、TU-3E・5E、SF-3E・5E、GF-3E・5E、GU-3E・5E、HU-3E・5E
  • Settable Cabinet Width
    450 mm x 2 units, 450 mm x 1 unit + 705 mm x 1 unit
  • Top Panel Tolerance Load(kg)
    Approximately 100 (when a chemical cabinet is attached)
  • Material
    Decorative Melamine Resin Board
  • Accessory
    Chemical closet mounting hardware
  • Features
    A top board for attachment to a chemical closet (safety cabinet series item) and an upper part that can be used as a work space. The rear space after installation provides piping space.
  • Footnotes
    The price is for the top panel only. 2 units are necessary when using the safety cabinet.
1 pc.
1800X750X50
Top board for safety cabinet TM1800
-
TM1800
4562108511537
8 Day(s)
MYR 5,084.86

Part Number : 1-1608-03
Days to Ship 8 Day(s)
Standard Unit Price MYR 5,084.86
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    1800X750X50
  • Manufacturer Product Name
    Top board for safety cabinet TM1800
  • Number Contained In Packet
    -
  • Manufacturer Model Number
    TM1800
  • JAN Code
    4562108511537
  • Specification details
    -
  • Compatible Model
    SU-3E・5E、TU-3E・5E、SF-3E・5E、GF-3E・5E、GU-3E・5E、HU-3E・5E
  • Settable Cabinet Width
    450 mm x 2 units, 450 mm x 1 unit + 705 mm x 1 unit, 705 mm x 2 units
  • Top Panel Tolerance Load(kg)
    Approximately 100 (when a chemical cabinet is attached)
  • Material
    Decorative Melamine Resin Board
  • Accessory
    Chemical closet mounting hardware
  • Features
    A top board for attachment to a chemical closet (safety cabinet series item) and an upper part that can be used as a work space. The rear space after installation provides piping space.
  • Footnotes
    The price is for the top panel only. 2 units are necessary when using the safety cabinet.
1 pc.
130X798X0.8
For Top Panel Side Surface Cover x 1
1 pc.
Side cover
-
21 Day(s)
MYR 261.33

Part Number : 1-1608-11
Days to Ship 21 Day(s)
Standard Unit Price MYR 261.33
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Other
    Option
  • Size(mm)
    130X798X0.8
  • Manufacturer Product Name
    For Top Panel Side Surface Cover x 1
  • Manufacturer Model Number
    Side cover
  • JAN Code
    -
  • Specification details
    For Blocking Rear Side
  • Compatible Model
    -
  • Settable Cabinet Width
    -
  • Top Panel Tolerance Load(kg)
    -
  • Material
    Stainless steel (SUS304), double-sided tape for attachment
  • Accessory
    -
  • Features
    A top board for attachment to a chemical closet (safety cabinet series item) and an upper part that can be used as a work space. The rear space after installation provides piping space.
  • Footnotes
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)