(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Stainless Steel Chemical Storage Cabinet 900x450x825 – 900x450x1650

Click this image to zoom it.

Move the mouse over the image to zoom

Stainless Steel Chemical Storage Cabinet 900x450x825 – 900x450x1650

Standard Unit Price:
MYR 615.73-
Days to Ship :
8 Day(s) or more

Aseismic fixation and connection, etc., is also supported. Air vent in the ceiling.

Basic Specifications

Part Number
Quantity

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Key

Refine by

  • No Key
  • Clear
Other

Refine by

  • Option
  • Clear
Details Type

Refine by

  • Glass Door
  • Spare shelf board
  • Stainless steel door
  • Ventilation Duct
  • Clear
Size(mm)

Refine by

  • φ100×100
  • Width 900
  • 900×450×825
  • Clear
Weight(kg)

Refine by

  • Approx. 3
  • Approx. 25
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
No Key
-
Stainless steel door
900×450×825
Approx. 25
8 Day(s)
MYR 7,261.73

Part Number : 1-6169-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 7,261.73
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    No Key
  • Other
    -
  • Details Type
    Stainless steel door
  • Size(mm)
    900×450×825
  • Weight(kg)
    Approx. 25
  • Manufacturer Product Name
    Stainless Steel Chemical Storage Cabinet HS-945S
  • Manufacturer Model Number
    HS-945S
  • Accessory
    Vertical connection fittings, 1 set, shelf plate×1
  • Main Body Material
    Stainless Steel (SUS430)
  • Shelf Board Mounting Pitch(mm)
    30
  • Footnotes
    The screws and anchor base for floor mounting are not included.
1 unit
No Key
-
Glass Door
900×450×825
Approx. 25
8 Day(s)
MYR 7,536.68

Part Number : 1-6169-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 7,536.68
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    No Key
  • Other
    -
  • Details Type
    Glass Door
  • Size(mm)
    900×450×825
  • Weight(kg)
    Approx. 25
  • Manufacturer Product Name
    Stainless Steel Chemical Storage Cabinet HS-945G
  • Manufacturer Model Number
    HS-945G
  • Accessory
    Vertical connection fittings, 1 set, shelf plate×1
  • Main Body Material
    Stainless Steel (SUS430)
  • Shelf Board Mounting Pitch(mm)
    30
  • Footnotes
    The screws and anchor base for floor mounting are not included.
1 pc.
-
Option
Spare shelf board
Width 900
Approx. 3
31 Day(s)
MYR 615.73

Part Number : 1-6169-11
Days to Ship 31 Day(s)
Standard Unit Price MYR 615.73
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    -
  • Other
    Option
  • Details Type
    Spare shelf board
  • Size(mm)
    Width 900
  • Weight(kg)
    Approx. 3
  • Manufacturer Product Name
    Stainless Steel Medicine Cabinet Spare Shelf W=900
  • Manufacturer Model Number
    Spare shelf board
  • Accessory
    -
  • Main Body Material
    Stainless Steel (SUS304)
  • Shelf Board Mounting Pitch(mm)
    -
  • Footnotes
    -
1 pc.
-
Option
Ventilation Duct
φ100×100
-
8 Day(s)
MYR 742.36

Part Number : 1-7612-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 742.36
Quantity 1 pc.

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    -
  • Other
    Option
  • Details Type
    Ventilation Duct
  • Size(mm)
    φ100×100
  • Weight(kg)
    -
  • Manufacturer Product Name
    Exhaust duct for chemical closet (φ100 mm)
  • Manufacturer Model Number
    Ventilation Duct
  • Accessory
    -
  • Main Body Material
    Stainless Steel (SUS304)
  • Shelf Board Mounting Pitch(mm)
    -
  • Footnotes
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)