(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Anti-Seismic Chemical Cabinet, Steel / Stainless Steel

Anti-Seismic Chemical Cabinet, Steel / Stainless Steel

Standard Unit Price:
MYR 580.24-
Days to Ship :
8 Day(s)

An extremely versatile, space-saving chemical cabinet.

Basic Specifications

  • Key
    No Key
  • Size(mm)
    900X450X900
  • Accessory
    2 Shelves, Fixing Brackets / Top And Bottom Connecting Fittings 1 Set
  • Features
    The door comes in separate left and right sizes, so the left side is for storage items while the right side is for frequently used chemicals. The door has a 4 digit number lock key system with the number able to be changed. The roof can also be connected to a duct.
  • Footnotes
    Cannot be laterally connected with the earthquake-resistant chemical closet series.
Part Number
Quantity

Refine by

  • 1 pc.
  • 1 unit
  • Clear
Product Type

Refine by

  • Steel Chemical Cabinet
  • Stainless steel chemical cabinet
  • Clear
Window

Refine by

  • -
  • None
  • Reinforced Glass
  • Clear
Manufacturer Product Name

Refine by

  • SW900G earthquake-resistant chemical closet (thin type) with glass window
  • SW900S earthquake-resistant chemical closet (thin type) without window
  • W900G earthquake-resistant chemical closet (thin type) with glass window
  • W900S earthquake-resistant chemical closet (thin type) without window
  • Base for earthquake-proof cabinet SB9045
  • Clear
Manufacturer Model Number

Refine by

  • SW900G
  • SW900S
  • W900G
  • W900S
  • SB9045 (Base)
  • Clear
JAN Code

Refine by

  • 4562108470100
  • 4562108470117
  • 4562108470124
  • 4562108470131
  • 4562108470162
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Stainless steel chemical cabinet
None
W900S earthquake-resistant chemical closet (thin type) without window
W900S
4562108470100
8 Day(s)
MYR 7,879.51

Part Number : 2-7990-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 7,879.51
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    No Key
  • Size(mm)
    900X450X900
  • Window
    None
  • Manufacturer Product Name
    W900S earthquake-resistant chemical closet (thin type) without window
  • Manufacturer Model Number
    W900S
  • JAN Code
    4562108470100
  • Accessory
    2 Shelves, Fixing Brackets / Top And Bottom Connecting Fittings 1 Set
  • Main Body Material
    Made of stainless steel (SUS430)
  • Features
    The door comes in separate left and right sizes, so the left side is for storage items while the right side is for frequently used chemicals. The door has a 4 digit number lock key system with the number able to be changed. The roof can also be connected to a duct.
  • Footnotes
    Cannot be laterally connected with the earthquake-resistant chemical closet series.
1 unit
Stainless steel chemical cabinet
Reinforced Glass
W900G earthquake-resistant chemical closet (thin type) with glass window
W900G
4562108470117
8 Day(s)
MYR 8,440.71

Part Number : 2-7990-02
Days to Ship 8 Day(s)
Standard Unit Price MYR 8,440.71
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    No Key
  • Size(mm)
    900X450X900
  • Window
    Reinforced Glass
  • Manufacturer Product Name
    W900G earthquake-resistant chemical closet (thin type) with glass window
  • Manufacturer Model Number
    W900G
  • JAN Code
    4562108470117
  • Accessory
    2 Shelves, Fixing Brackets / Top And Bottom Connecting Fittings 1 Set
  • Main Body Material
    Made of stainless steel (SUS430)
  • Features
    The door comes in separate left and right sizes, so the left side is for storage items while the right side is for frequently used chemicals. The door has a 4 digit number lock key system with the number able to be changed. The roof can also be connected to a duct.
  • Footnotes
    Cannot be laterally connected with the earthquake-resistant chemical closet series.
1 unit
Steel Chemical Cabinet
None
SW900S earthquake-resistant chemical closet (thin type) without window
SW900S
4562108470124
8 Day(s)
MYR 5,746.38

Part Number : 2-7990-03
Days to Ship 8 Day(s)
Standard Unit Price MYR 5,746.38
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    No Key
  • Size(mm)
    900X450X900
  • Window
    None
  • Manufacturer Product Name
    SW900S earthquake-resistant chemical closet (thin type) without window
  • Manufacturer Model Number
    SW900S
  • JAN Code
    4562108470124
  • Accessory
    2 Shelves, Fixing Brackets / Top And Bottom Connecting Fittings 1 Set
  • Main Body Material
    Steel
  • Features
    The door comes in separate left and right sizes, so the left side is for storage items while the right side is for frequently used chemicals. The door has a 4 digit number lock key system with the number able to be changed. The roof can also be connected to a duct.
  • Footnotes
    Cannot be laterally connected with the earthquake-resistant chemical closet series.
1 unit
Steel Chemical Cabinet
Reinforced Glass
SW900G earthquake-resistant chemical closet (thin type) with glass window
SW900G
4562108470131
8 Day(s)
MYR 6,321.08

Part Number : 2-7990-04
Days to Ship 8 Day(s)
Standard Unit Price MYR 6,321.08
Quantity 1 unit

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    No Key
  • Size(mm)
    900X450X900
  • Window
    Reinforced Glass
  • Manufacturer Product Name
    SW900G earthquake-resistant chemical closet (thin type) with glass window
  • Manufacturer Model Number
    SW900G
  • JAN Code
    4562108470131
  • Accessory
    2 Shelves, Fixing Brackets / Top And Bottom Connecting Fittings 1 Set
  • Main Body Material
    Steel
  • Features
    The door comes in separate left and right sizes, so the left side is for storage items while the right side is for frequently used chemicals. The door has a 4 digit number lock key system with the number able to be changed. The roof can also be connected to a duct.
  • Footnotes
    Cannot be laterally connected with the earthquake-resistant chemical closet series.
1 pc.
Steel Chemical Cabinet
-
Base for earthquake-proof cabinet SB9045
SB9045 (Base)
4562108470162
8 Day(s)
MYR 580.24

Part Number : 2-8092-13
Days to Ship 8 Day(s)
Standard Unit Price MYR 580.24
Quantity 1 pc.

Specificationtitle

  • Product Type
    Steel Chemical Cabinet
  • Key
    No Key
  • Size(mm)
    900X450X900
  • Window
    -
  • Manufacturer Product Name
    Base for earthquake-proof cabinet SB9045
  • Manufacturer Model Number
    SB9045 (Base)
  • JAN Code
    4562108470162
  • Accessory
    2 Shelves, Fixing Brackets / Top And Bottom Connecting Fittings 1 Set
  • Main Body Material
    Steel
  • Features
    The door comes in separate left and right sizes, so the left side is for storage items while the right side is for frequently used chemicals. The door has a 4 digit number lock key system with the number able to be changed. The roof can also be connected to a duct.
  • Footnotes
    Cannot be laterally connected with the earthquake-resistant chemical closet series.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)