(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Kindly be informed that it will be peak period in conjunction with the Chinese New Year festive season. Delivery pickup upon 25 January 2025 estimated would arrive after CNY holidays. Please expect slight delay for orders shipped during this peak season and we thank you for your kind understanding. [Details]
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Stainless Steel Storage Stainless Steel Sliding Door Width (mm) 900–1800

Stainless Steel Storage Stainless Steel Sliding Door Width (mm) 900–1800

Standard Unit Price:
-
Days to Ship :
21 Day(s)

Stainless steel chemical storage cabinet with a cylinder lock.
The sliding door is also made of stainless steel.

Basic Specifications

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • Specification details
    With a cylinder lock
  • Material
    Stainless Steel (SUS430)
  • Accessory
    1 middle shelf and 4 anti-seismic brackets
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
External Dimensions(mm)

Refine by

  • 900X450X950
  • 900X600X950
  • 1200X450X950
  • 1500X450X950
  • Clear
Details Type

Refine by

  • L-Type
  • LD Type
  • Clear
Weight(kg)

Refine by

  • 42
  • 47
  • 49
  • 52
  • 63
  • Clear
Manufacturer Product Name

Refine by

  • Stainless storage L-15045
  • Stainless storage L-12045
  • Stainless storage L- 9045
  • Stainless storage LD- 9045
  • Stainless storage L- 9060
  • Clear
Manufacturer Model Number

Refine by

  • 9045
  • 9060
  • 12045
  • 15045
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
900X450X950
L-Type
42
Stainless storage L- 9045
9045
21 Day(s)
MYR 8,338.71

Part Number : 1-8252-01
Days to Ship 21 Day(s)
Standard Unit Price MYR 8,338.71
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    900X450X950
  • Details Type
    L-Type
  • Weight(kg)
    42
  • Manufacturer Product Name
    Stainless storage L- 9045
  • Manufacturer Model Number
    9045
  • Specification details
    With a cylinder lock
  • Material
    Stainless Steel (SUS430)
  • Accessory
    1 middle shelf and 4 anti-seismic brackets
  • Numbers of drawers
    -
1 unit
900X600X950
L-Type
47
Stainless storage L- 9060
9060
21 Day(s)
MYR 9,536.91

Part Number : 1-8252-02
Days to Ship 21 Day(s)
Standard Unit Price MYR 9,536.91
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    900X600X950
  • Details Type
    L-Type
  • Weight(kg)
    47
  • Manufacturer Product Name
    Stainless storage L- 9060
  • Manufacturer Model Number
    9060
  • Specification details
    With a cylinder lock
  • Material
    Stainless Steel (SUS430)
  • Accessory
    1 middle shelf and 4 anti-seismic brackets
  • Numbers of drawers
    -
1 unit
1200X450X950
L-Type
52
Stainless storage L-12045
12045
21 Day(s)
-

Part Number : 1-8252-03
Days to Ship 21 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    1200X450X950
  • Details Type
    L-Type
  • Weight(kg)
    52
  • Manufacturer Product Name
    Stainless storage L-12045
  • Manufacturer Model Number
    12045
  • Specification details
    With a cylinder lock
  • Material
    Stainless Steel (SUS430)
  • Accessory
    1 middle shelf and 4 anti-seismic brackets
  • Numbers of drawers
    -
1 unit
1500X450X950
L-Type
63
Stainless storage L-15045
15045
21 Day(s)
-

Part Number : 1-8252-05
Days to Ship 21 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    1500X450X950
  • Details Type
    L-Type
  • Weight(kg)
    63
  • Manufacturer Product Name
    Stainless storage L-15045
  • Manufacturer Model Number
    15045
  • Specification details
    With a cylinder lock
  • Material
    Stainless Steel (SUS430)
  • Accessory
    1 middle shelf and 4 anti-seismic brackets
  • Numbers of drawers
    -
1 unit
900X450X950
LD Type
49
Stainless storage LD- 9045
9045
21 Day(s)
MYR 9,974.00

Part Number : 1-8253-01
Days to Ship 21 Day(s)
Standard Unit Price MYR 9,974.00
Quantity 1 unit

Specificationtitle

  • Product Type
    Stainless steel chemical cabinet
  • Key
    With Key
  • External Dimensions(mm)
    900X450X950
  • Details Type
    LD Type
  • Weight(kg)
    49
  • Manufacturer Product Name
    Stainless storage LD- 9045
  • Manufacturer Model Number
    9045
  • Specification details
    With a cylinder lock
  • Material
    Stainless Steel (SUS430)
  • Accessory
    1 middle shelf and 4 anti-seismic brackets
  • Numbers of drawers
    2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)