(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
New Long Elastic

New Long Elastic

Standard Unit Price:
MYR 2,605.91
Days to Ship :
8 Day(s)

-01/02 are suitable for use for sterile boxes and dry boxes for protection against dust and bacteria. -03/04 have extremely low repulsion and are soft and flexible. Highly impermeable to gases and liquids.

Basic Specifications

  • Product Type
    Gloves for Glove Compartment
  • Sterilization lamp
    NA
  • Overall Length(mm)
    800
  • Specifications
    Hypalon
  • Thickness(mm)
    0.4 (Arm part)
  • Product Name
    New Long Elastic Gloves Hypalon # 400
  • Number Contained In Packet
    1 Pair
  • Manufacturer Model Number
    Hypalon #400 Kyokushi
  • Material
    Hypalon
  • Cuff Inner Diameter(mm)
    φ203
  • Color
    White
  • Features
    This product has extremely low repulsion power and is soft and gentle. This product is highly impermeable to gases and liquids.
  • 1 Pair
Part Number

Refine by

  • 1 Pair
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pair
8 Day(s)
MYR 2,605.91

Part Number : 3-4020-04
Days to Ship 8 Day(s)
Standard Unit Price MYR 2,605.91
Quantity 1 Pair

Specificationtitle

  • Product Type
    Gloves for Glove Compartment
  • Sterilization lamp
    NA
  • Overall Length(mm)
    800
  • Specifications
    Hypalon
  • Thickness(mm)
    0.4 (Arm part)
  • Product Name
    New Long Elastic Gloves Hypalon # 400
  • Manufacturer Model Number
    Hypalon #400 Kyokushi
  • Material
    Hypalon
  • Cuff Inner Diameter(mm)
    φ203
  • Color
    White
  • Features
    This product has extremely low repulsion power and is soft and gentle. This product is highly impermeable to gases and liquids.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)