(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Ductless fume hood chassis

Ductless fume hood chassis

Standard Unit Price:
MYR 4,841.30-
Days to Ship :
8 Day(s) or more

[Specifications]
· Material: Top Panel: Wood Composite Board Dual Side Melamine Coating (Soft Edge Wrapping), Legs: 25 Square Steel Pipe Melamine Baked Coating
· Casters: φ65 mm Rubber (Stopper x 2 included)

Basic Specifications

  • Product Type
    Desktop Type Draft
  • Other
    Option
  • Material Details
    Top Panel/Wood Composite Board Dual Side Melamine Coating (soft edge wrapping), Leg/25 Square Steel Pipe Melamine Baked Coating
  • Caster(φ mm)
    65 Rubber Stopper (2 pieces included)
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Size(mm)

Refine by

  • 800X700X800
  • 1000X700X800
  • Clear
Applicable Model

Refine by

  • DL-900
  • DL-600
  • Clear
Weight(kg)

Refine by

  • 17
  • 19
  • Clear
Product Name

Refine by

  • Frame for Fume Hood DLK-900
  • Frame for Fume Hood DLK-600
  • Clear
Manufacturer Model Number

Refine by

  • DLK-900
  • DLK-600
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
800X700X800
DL-600
17
Frame for Fume Hood DLK-600
DLK-600
11 Day(s)
MYR 4,841.30

Part Number : 3-4425-21
Days to Ship 11 Day(s)
Standard Unit Price MYR 4,841.30
Quantity 1 unit

Specificationtitle

  • Product Type
    Desktop Type Draft
  • Size(mm)
    800X700X800
  • Other
    Option
  • Applicable Model
    DL-600
  • Weight(kg)
    17
  • Product Name
    Frame for Fume Hood DLK-600
  • Manufacturer Model Number
    DLK-600
  • JAN Code
    4560111773621
  • Material Details
    Top Panel/Wood Composite Board Dual Side Melamine Coating (soft edge wrapping), Leg/25 Square Steel Pipe Melamine Baked Coating
  • Caster(φ mm)
    65 Rubber Stopper (2 pieces included)
1 unit
1000X700X800
DL-900
19
Frame for Fume Hood DLK-900
DLK-900
8 Day(s)
MYR 5,080.89

Part Number : 3-4425-22
Days to Ship 8 Day(s)
Standard Unit Price MYR 5,080.89
Quantity 1 unit

Specificationtitle

  • Product Type
    Desktop Type Draft
  • Size(mm)
    1000X700X800
  • Other
    Option
  • Applicable Model
    DL-900
  • Weight(kg)
    19
  • Product Name
    Frame for Fume Hood DLK-900
  • Manufacturer Model Number
    DLK-900
  • JAN Code
    4560111773638
  • Material Details
    Top Panel/Wood Composite Board Dual Side Melamine Coating (soft edge wrapping), Leg/25 Square Steel Pipe Melamine Baked Coating
  • Caster(φ mm)
    65 Rubber Stopper (2 pieces included)

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time