(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Isohashi style chip case

Isohashi style chip case

Standard Unit Price:
MYR 639.76
Days to Ship :
8 Day(s)

You can easily pick up the tip inside by simply pulling the handle forward. It can freely be stacked up and down in multiple tiers.

Basic Specifications

  • Product Type
    Micropipette Stand, Tip Storage
  • Material
    PVC
  • External Dimensions(mm)
    155×250×120
  • Drawer internal dimensions(mm)
    125×240×110
  • Product Name
    Isohashi style chip case
  • JAN Code
    4562108510332
  • Material Details
    PVC (Polyvinyl Chloride Resin)
  • Specification details
    Stacking Type
  • Features
    Tip can be easily removed simply by pulling the handle forward. Any number can be stacked up vertically on top of each other.
  • Capacity
    1 pc.
Part Number
Capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
MYR 639.76

Part Number : 3-214-01
Days to Ship 8 Day(s)
Standard Unit Price MYR 639.76
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micropipette Stand, Tip Storage
  • Material
    PVC
  • External Dimensions(mm)
    155×250×120
  • Drawer internal dimensions(mm)
    125×240×110
  • Product Name
    Isohashi style chip case
  • JAN Code
    4562108510332
  • Material Details
    PVC (Polyvinyl Chloride Resin)
  • Specification details
    Stacking Type
  • Features
    Tip can be easily removed simply by pulling the handle forward. Any number can be stacked up vertically on top of each other.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)