(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (MYT) 24/2/2025. We apologize for the inconvenience.
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Stacking Chars

Stacking Chars

Standard Unit Price:
MYR 996.05
Days to Ship :
11 Day(s)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    φ315
  • Sitting Height(mm)
    410~530
  • Manufacturer Product Name
    Stacking Chars T-5
  • Manufacturer Model Number
    T-5
  • Weight(kg)
    3
  • Detailed Material
    Main body / Steel plate processing (vinyl leather-clad), Leg / Steel pipe processing with melamine baking finish
  • Capacity
    1 Leg
Part Number
Capacity

Refine by

  • 1 Leg
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Leg
11 Day(s)
MYR 996.05

Part Number : 3-442-01
Days to Ship 11 Day(s)
Standard Unit Price MYR 996.05
Quantity 1 Leg

Specificationtitle

  • Product Type
    Other
  • Material
    Other
  • Seat Width(mm)
    φ315
  • Sitting Height(mm)
    410~530
  • Manufacturer Product Name
    Stacking Chars T-5
  • Manufacturer Model Number
    T-5
  • Weight(kg)
    3
  • Detailed Material
    Main body / Steel plate processing (vinyl leather-clad), Leg / Steel pipe processing with melamine baking finish

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

  • Basket Cart
    Basket Cart

    AS ONE

    Standard Price : MYR 3,863.80

    Days to Ship : 8 Day(s)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)