(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Naflon Bubbler

Naflon Bubbler

Standard Unit Price:
MYR 8,052.25
Days to Ship :
96 Day(s)

Boasts superior chemical resistance due to the PTFE (Naflon) material. Because it does not contain additives, there is no concern about contamination. Can be used up to high temperatures of 100°C.

Basic Specifications

  • Product Type
    Bubbler/Consumables for Analysis
  • Size(mm)
    160X90X15
  • Manufacturer Product Name
    Naflon Bubbler 160x90x15 t
  • Features
    Made from PTFE (Naflon), which gives it excellent chemical resistance. Because it does not contain additives, there is no concern for contamination by elution. Can be used at high temperatures of up to 100°C.
  • Detailed Specifications
    Bubble generation pressure: 9.8 kPa (0.1 kgf/cm2) / Porosity: 5-100 μm (Average 40 μm)
  • Internal Capacity
    1 unit
Part Number
Internal Capacity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
96 Day(s)
MYR 8,052.25

Part Number : 7-643-01
Days to Ship 96 Day(s)
Standard Unit Price MYR 8,052.25
Quantity 1 unit

Specificationtitle

  • Product Type
    Bubbler/Consumables for Analysis
  • Size(mm)
    160X90X15
  • Manufacturer Product Name
    Naflon Bubbler 160x90x15 t
  • Features
    Made from PTFE (Naflon), which gives it excellent chemical resistance. Because it does not contain additives, there is no concern for contamination by elution. Can be used at high temperatures of up to 100°C.
  • Detailed Specifications
    Bubble generation pressure: 9.8 kPa (0.1 kgf/cm2) / Porosity: 5-100 μm (Average 40 μm)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)