(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Power-Up Pliers

Power-Up Pliers

Standard Unit Price:
MYR 234.33
Days to Ship :
9 Day(s)

Pliers which can be used with half the force of the conventional ones. Can process wires and piano wires with light force. It also has a good reputation among women and the elderly.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    177
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Hard Wire Cutting Capacity(mm φ)
    1.8
  • Soft Wire Cutting Capacity(mm φ)
    2.3
  • Body Width(mm)
    58
  • Body Thickness(mm)
    12
  • Body / Option
    Main Body
  • Weight(g)
    179
  • JAN Code
    4962537105008
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
MYR 234.33

Part Number : PU-166
Days to Ship 9 Day(s)
Standard Unit Price MYR 234.33

Specificationtitle

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    177
  • With or without Spring
    Not Included
  • Single Item / Set Classification
    Single Item
  • Hard Wire Cutting Capacity(mm φ)
    1.8
  • Soft Wire Cutting Capacity(mm φ)
    2.3
  • Body Width(mm)
    58
  • Body Thickness(mm)
    12
  • Body / Option
    Main Body
  • Weight(g)
    179
  • JAN Code
    4962537105008

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time