(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (MYT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information. 
  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Sterilized Petri Dish, φ 91 X 15 mm, φ 91 X 19 mm, 500 Sheets Included

Sterilized Petri Dish, φ 91 X 15 mm, φ 91 X 19 mm, 500 Sheets Included

Standard Unit Price:
MYR 480.43-
Days to Ship :
11 Day(s)

Suitable for culturing bacteria using agar medium.
The material is polystyrene with high transparency.

Basic Specifications

  • Product Type
    Petri Dish
  • Body External Diameter(mm)
    91
  • Feature 1
    Electron beam sterilized.
  • Amount Of Content
    1 Box (500 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Box (500 Sheets)
  • Clear
Size(mm)

Refine by

  • 91×15
  • 91×19
  • Clear
Body Height(mm)

Refine by

  • 15
  • 19
  • Clear
Maker Part Number

Refine by

  • S90151S
  • S90201S
  • Clear
TGK Code

Refine by

  • 0425021701
  • 0425021702
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Box (500 Sheets)
91×15
15
S90151S
0425021701
11 Day(s)
MYR 480.43

Part Number : 0425-02-17-01
Days to Ship 11 Day(s)
Standard Unit Price MYR 480.43
Quantity 1 Box (500 Sheets)

Specificationtitle

  • Product Type
    Petri Dish
  • Size(mm)
    91×15
  • Body External Diameter(mm)
    91
  • Body Height(mm)
    15
  • Maker Part Number
    S90151S
  • TGK Code
    0425021701
  • Feature 1
    Electron beam sterilized.
1 Box (500 Sheets)
91×19
19
S90201S
0425021702
11 Day(s)
MYR 632.14

Part Number : 0425-02-17-02
Days to Ship 11 Day(s)
Standard Unit Price MYR 632.14
Quantity 1 Box (500 Sheets)

Specificationtitle

  • Product Type
    Petri Dish
  • Size(mm)
    91×19
  • Body External Diameter(mm)
    91
  • Body Height(mm)
    19
  • Maker Part Number
    S90201S
  • TGK Code
    0425021702
  • Feature 1
    Electron beam sterilized.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)