(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Please note that E-Invoice will be sent to our customers by email. For more information, please read News. 
Micro Syringe MS-E10R/MS-NE10R

Micro Syringe MS-E10R/MS-NE10R

Standard Unit Price:
MYR 931.61
Days to Ship :
22 Day(s)

[Features]
· The ultra-elastic plunger is free of the problem of sliding failure due to bending.
· The plunger is made of a special Ti-Ni alloy, has excellent flexibility with respect to bending and will return to being straight even when bent.
· There is no longer any worry of bending the plunger during use or when washing.
· The plunger is perfectly restored even if bent in a curve of ⌀16 mm.
· Ti-Ni alloy has excellent chemical resistance against acid, alkali and salt in comparison to stainless steel.
· A 3-color index is included and the syringes can be color coded depending on the application.

Basic Specifications

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    10μL
  • Color Code
    0.2μl
  • Detail Types
    90
  • Minimum Mark (µl)
    51×(0.715×0.18)
  • Minimum Mark (ml)
    Replacement Needle
  • Needle Shape
    MS-NE10R
  • 1 Measure(mL)
    0062148132
  • Specification 1
    U.S. Patent No. 5063025, Australia Patent No. 617589
  • Features 1
    The ultra-elastic plunger has no problems with sliding failure due to bending.
  • Features 2
    The plunger is made of a special Ti-Ni alloy, it has excellent flexibility against bending and restores to a straight line even if it has been bent.
  • Features 3
    Ti-Ni allow has excellent chemical resistance against acid, alkali, salines even better than stainless. Less than ±1% capacity precision and reproducibility.
  • Features 4
    Three-color index is attached and the syringe can be color coded according to application.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
22 Day(s)
MYR 931.61

Part Number : 0062-14-81-32
Days to Ship 22 Day(s)
Standard Unit Price MYR 931.61
Quantity 1 pc.

Specificationtitle

  • Product Type
    Micro Gas-Tight Syringe
  • Capacity
    10μL
  • Color Code
    0.2μl
  • Detail Types
    90
  • Minimum Mark (µl)
    51×(0.715×0.18)
  • Minimum Mark (ml)
    Replacement Needle
  • Needle Shape
    MS-NE10R
  • 1 Measure(mL)
    0062148132
  • Specification 1
    U.S. Patent No. 5063025, Australia Patent No. 617589
  • Features 1
    The ultra-elastic plunger has no problems with sliding failure due to bending.
  • Features 2
    The plunger is made of a special Ti-Ni alloy, it has excellent flexibility against bending and restores to a straight line even if it has been bent.
  • Features 3
    Ti-Ni allow has excellent chemical resistance against acid, alkali, salines even better than stainless. Less than ±1% capacity precision and reproducibility.
  • Features 4
    Three-color index is attached and the syringe can be color coded according to application.

Loading...

Searching. Please wait.

Cancel

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(60) 3 7890 6399
9:00am - 6:00pm (Monday - Friday)
9:00am - 1:00pm (Saturday)

Not a MISUMI customer yet? Register & enjoy 50% off your 1st order!* (*T&C apply.)

  • 7 Million Products
  • 2,000 Brands
  • Free CAD downloads
  • Quote/order any time